NXP Semiconductors


Select site:

English

Datasheet

CGD923
(Product Specification)
08-Oct-02, 8 pages, 52 kB

Download all documentation

CGD923 - 870 MHz, 20dB gain power doubler amplifier

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
This product has been discontinued. Click here for discontinued information.All information hereunder is subject to the subsequent disclaimers

General description

Hybrid amplifier module in a SOT115AE package operating at a voltage supply of 24 V (DC), employing both GaAs and Si dies.

Features

  • High output capability
  • Excellent linearity
  • Extremely low noise
  • Excellent return loss properties
  • Rugged construction
  • Gold metallization ensures excellent reliability
  • Adjustable supply current.

Products/packages


All type numbers in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
CGD923CGD923,1129340 571 30112Discontinued
Replacement product
SOT115Bulk PackStandard Marking

Quality/reliability/chemical content


All type numbers in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
CGD923CGD923,112Not available
Always Pb-free

Quality and reliability disclaimer

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
CGD92393405713011230-Jun-0831-Dec-08$product.prunedProduct.eplacementPartDN 60
  • Multi source product
  • Standard availability
  • Type number fully withdrawn
Standard End of Life. See Replacement.

Applications

  • CATV systems operating in the 40 to 870 MHz frequency range.


Related applications
CATV-HFC line extender
CATV-HFC optical node

Parametrics/similar products

Type numberPackageDescriptionRETURN
LOSS
(INPUT/
OUTPUT)
MIN.(dB)
COMPOSITE
TRIPLE
BEAT
MAX.
(CTB)(dB)
COMPOSITE
2ND
ORDER
DISTORTION
MAX.(dB)
Gain(dB)FREQUENCY
RANGE(MHz)
Itot(mA)
CGD923SOT115
870 MHz, 19.5 dB gain Power Doubler20/20-56-5419.540 - 870475