NXP Semiconductors


Select site:

English

Datasheet

CGD944C
(Product Specification)
06-Jun-07, 7 pages, 51 kB

Download all documentation

General description

Hybrid amplifier module in a SOT115J package, operating at a supply voltage of 24 V (DC), employing Hetero Field Effect Transistor (HFET) GaAs dies.

CAUTION

This device is sensitive to ElectroStatic Discharge (ESD). Therefore care should be taken during transport and handling.

Features

  • High output capability
  • Excellent linearity
  • Extremely low noise
  • Excellent return loss properties
  • Rugged construction
  • Gold metallization ensures excellent reliability

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
CGD944CCGD944C9340 595 08112Volume productionSOT115JBulk PackStandard MarkingNot available

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
CGD944C9340 595  08112        Order samples

Applications

  • CATV systems operating in the 40 MHz to 870 MHz frequency range


Related applications
SXGA LCD monitor
CATV-HFC line extender
CATV-HFC optical node

Technical documents

Application Notes

Parametrics/similar products

Type numberPackageDescriptionRETURN
LOSS
(INPUT/
OUTPUT)
MIN.(dB)
COMPOSITE
TRIPLE
BEAT
MAX.
(CTB)(dB)
COMPOSITE
2ND
ORDER
DISTORTION
MAX.(dB)
Gain(dB)FREQUENCY
RANGE(Hz)
Itot(mA)
CGD944CSOT115J
870 MHz, 24 dB gain Power Doubler18/18-66-6823 - 2540 - 870450

Similar products

CGD944C links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.