This device has been transferred from Ampleon to Rochester Electronics.

Broadband RF power GaN HEMT

CLF1G0035-100 and CLF1G0035S-100 are broadband general purpose 100 W amplifiers with first generation GaN HEMT technology from Ampleon. Frequency of operation is from DC to 3.5 GHz.

Features and benefits

  • Frequency of operation is from DC to 3.5 GHz
  • 100 W general purpose broadband RF Power GaN HEMT
  • Excellent ruggedness (VSWR 10 : 1)
  • High voltage operation (50 V)
  • Thermally enhanced package

Applications

  • Commercial wireless infrastructure (Cellular, Wimax)
  • Radar
  • Broadband general purpose amplifier
  • Public mobile radios
  • Industrial, scientific, medical
  • Jammers
  • EMC testing
  • Defense application

Parametrics

Symbol Parameter Conditions Min Typ/Nom Max Unit
frange frequency range 0 3500 MHz
PL(1dB) nominal output power at 1 dB gain compression 100 W
Test signal: Pulsed RF
VDS drain-source voltage PL = 100 W [0] 50 V
ηD drain efficiency PL = 100 W [0] 46 53 %
Gp power gain PL = 100 W [0] 7.8 12 dB
RLin input return loss PL = 100 W [0] -5 -2.5 dB
Pdroop(pulse) pulse droop power PL = 100 W [0] 0.04 dB
tr rise time PL = 100 W [0] 5 ns
tf fall time PL = 100 W [0] 5 ns

Package / Packing

Type number Package Outline version Reflow-/Wave
soldering
Packing Product status Marking Orderable part number,
(Ordering code (12NC))
CLF1G0035-100 SOT467C
(SOT467C)
sot467c_po Bulk Pack Transferred Standard Marking CLF1G0035-100,112
(9340 669 67112)

Pinning info

Pin Symbol Description Simplified outline Graphic symbol
1 D drain
2 G gate
3 S source

Ordering & availability

Type number Ordering code (12NC) Orderable part number Distributor Buy online Samples
CLF1G0035-100 9340 669 67112 CLF1G0035-100,112 Rochester Electronics Buy Not available

Ordering & availability

Type number Ordering code (12NC) Orderable part number Distributor Buy online Samples
CLF1G0035-100 9340 669 67112 CLF1G0035-100,112 Rochester Electronics Buy Not available