This device has been transferred from Ampleon to Rochester Electronics.

Broadband RF power GaN HEMT

CLF1G0060-30 and CLF1G0060S-30 are broadband general purpose 30 W amplifiers with first generation GaN HEMT technology from Ampleon. Frequency of operation is from DC to 6.0 GHz.

Features and benefits

  • Frequency of operation is from DC to 6.0 GHz
  • 30 W general purpose broadband RF Power GaN HEMT
  • Excellent ruggedness (VSWR = 10 : 1)
  • High voltage operation (50 V)
  • Thermally enhanced package

Applications

  • Commercial wireless infrastructure (Cellular, WiMAX)
  • Radar
  • Broadband general purpose amplifier
  • Public mobile radios
  • Industrial, scientific, medical
  • Jammers
  • EMC testing
  • Defense application

Parametrics

Symbol Parameter Conditions Min Typ/Nom Max Unit
frange frequency range 0 6000 MHz
PL(1dB) nominal output power at 1 dB gain compression 30 W
Test signal: Pulsed RF
VDS drain-source voltage PL = 30 W [0] 50 V
ηD drain efficiency PL = 30 W [0] 46 54 %
Gp power gain PL = 30 W [0] 11.8 13.5 dB
RLin input return loss PL = 30 W [0] -7 dB
Pdroop(pulse) pulse droop power PL = 30 W [0] 0.04 dB
tr rise time PL = 30 W [0] 5 ns
tf fall time PL = 30 W [0] 5 ns

Package / Packing

Type number Package Outline version Reflow-/Wave
soldering
Packing Product status Marking Orderable part number,
(Ordering code (12NC))
CLF1G0060S-30 CDFM2
(SOT1227B)
sot1227b_po Bulk Pack Transferred Standard Marking CLF1G0060S-30U
(9340 671 82112)

Pinning info

Pin Symbol Description Simplified outline Graphic symbol
1 D drain
2 GATE gate
3 S source

Ordering & availability

Type number Ordering code (12NC) Orderable part number Distributor Buy online Samples
CLF1G0060S-30 9340 671 82112 CLF1G0060S-30U Rochester Electronics Buy Not available

Ordering & availability

Type number Ordering code (12NC) Orderable part number Distributor Buy online Samples
CLF1G0060S-30 9340 671 82112 CLF1G0060S-30U Rochester Electronics Buy Not available