The CLRC632 is a member of a new family of highly integrated reader ICs for contactless communication at 13.56 MHz. This family of reader ICs provide:
All protocol layers of the ISO/IEC 14443 A and ISO/IEC 14443 B communication standards are supported provided:
Using this NXP Semiconductors device according to ISO/IEC 14443 B may infringe third party patent rights.
The CLRC632 supports contactless communication using MIFARE higher baud rates. The receiver module provides a robust and efficient demodulation/decoding circuitry implementation for compatible transponder signals.
The digital module, manages the complete ISO/IEC 14443 standard framing and error detection (parity and CRC). In addition, it supports the fast MIFARE security algorithm for authenticating the MIFARE products.
All layers of the I-CODE1 and ISO/IEC 15693 protocols are supported by the CLRC632. The receiver module provides a robust and efficient demodulation/decoding circuitry implementation for I-CODE1 and ISO/IEC 15693 compatible transponder signals. The digital module handles I-CODE1 and ISO/IEC 15693 framing and error detection (CRC).
The internal transmitter module (Section 9.9 on page 31) can directly drive an antenna designed for a proximity operating distance up to 100 mm without any additional active circuitry.
A parallel interface can be directly connected to any 8-bit microprocessor to ensure reader/terminal design flexibility. In addition, Serial Peripheral Interface (SPI) compatibility is supported.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| CLRC63201T/0FE | CLRC63201T/0FE,112 | 9352 696 90112 | Volume production | SOT287-1
(SO32) | Tube | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| CLRC63201T/0FE | CLRC63201T/0FE,112 | CLRC63201T_0FE |
| week 5, 2005 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| CLRC63201T/0FE | 9352 696 90112 | CLRC63201T/0FE,112 | ASIA | SACL - Hong Kong/China | yes | 960 | 03/19/2010 | Buy online | Order samples | |
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online |