The CX24116 is based on an open DVB-S2 standard and offers an alternate path for service providers to use advanced modulation (8PSK) with LDPC/BCH FEC. This will realize increased satellite throughput that can be used to offer additional programming and services.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| CX24116-12Z | CX24116-12Z,557 | 9352 871 51557 | Volume production | SOT638-4
(HTQFP100) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | 5A991B1 |
| CX24116-12Z | CX24116-12Z,518 | 9352 871 51518 | Volume production | SOT638-4
(HTQFP100) | Reel Dry Pack, SMD, 13" | Standard Marking | 5A991B1 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| CX24116-12Z | CX24116-12Z,557 | CX24116-12Z |
| Always Pb-free | ||||
| CX24116-12Z | CX24116-12Z,518 | CX24116-12Z |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| CX24116-12Z | 9352 871 51557 | CX24116-12Z,557 | not available | |||||||
| CX24116-12Z | 9352 871 51518 | CX24116-12Z,518 | not available |