NXP Semiconductors


Select site:

English

CX24118A

Selection guide

Datasheet

CX24118A
(Product Specification)
29-Sep-09, 46 pages, 495 kB

Download all documentation

CX24118A - Advanced Modulation Digital Satellite Tuner

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The CX24118A is a direct down-conversion satellite tuner intended for high-volume digital video, audio, and data receivers. The CX24118A offers excellent phase noise performance and very low implementation loss, required for advanced modulation systems such as 8PSK and DVB-S2.

The CX24118A has a built-in auto-tuning system that eliminates the need for software calibration. The on-chip fractional synthesizer enables fine frequency step size without adversely affecting lock time. The CX24118A does not require a balun, thus reducing external BOM cost. Its highly integrated design saves valuable board space and simplifies RF layout.

Features

  • Single-chip RF-to-baseband satellite receiver
  • Zero-IF architecture eliminates the need for image reject filtering
  • Very low phase noise integrated Local Oscillators (LOs) for 8PSK and DVB-S2 applications
  • Variable baseband filters for optimal interference rejection
  • Auto-tuning system eliminates need for software calibration
  • Very low power consumption
  • Small (6 mm x 6 mm) footprint
  • Lead-free package

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
CX24118A-12ZCX24118A-12Z,5189352 872 17518Volume productionSOT1092-1
(HVQFN36)
Reel Dry Pack, SMD, 13"Standard Marking 5A991B1
CX24118A-12ZCX24118A-12Z,5579352 872 17557Volume productionSOT1092-1
(HVQFN36)
Tray Dry Pack, Bakeable, MultipleStandard Marking 5A991B1

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
CX24118A-12ZCX24118A-12Z,518CX24118A-12Z
Always Pb-free
CX24118A-12ZCX24118A-12Z,557CX24118A-12Z
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
CX24118A-12Z9352 872 17518  CX24118A-12Z,518        not available
CX24118A-12Z9352 872 17557  CX24118A-12Z,557        not available

Applications

  • 8PSK, DVB-S2, and advanced modulation set-top boxes
  • Commercial digital video, audio, and PVR receivers

Parametrics/similar products

Type numberPackageRETURN
LOSS
(INPUT/
OUTPUT)
MIN.(dB)
NOISE
FIGURE
MAX(dB)
3RD
ORDER
DISTORTION
MAX.(dB)
Supply
voltage(V)
Total
power
dissipation(mW)
NF(dB)Single
Supply
3.3V
Serial InterfacesReceiver TypeSatellite TypeDVB downconversionInternal anti-aliasing filterProgrammable loop filtersTuner AGCTuning range(MHz)
CX24118A-12ZSOT1092-1
(HVQFN36)
-1010753.360010yesI2CyesyesYesyesyesyes1200


Similar products
CX24118A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.