NXP Semiconductors


Select site:

English

CX24123

Selection guide

Datasheet

Datasheet not available.

CX24123 - Satellite demodulator and FEC Decoder

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The CX24123 is a DVB, DSS, and DCII compliant demodulator and Forward Error Correction (FEC) decoder. When combined with a satellite tuner, such as the CX24109 tuner, the CX24123 provides a complete broadband satellite front-end solution capable of operating from 1 to 45 Msps.

Features

  • DVB/DSS/DCII - compliant
  • Symbol rates: 1-45 Msps
  • Automatic acquisition
  • Low-power design
  • Internal SNR and BER monitors
  • DiSEqCTM 2.x compatible
  • Low-Noise Block Converter (LNB) control
  • Available in both 80 and 64 pin TQFP

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
CX24123-11CX24123-11,5189352 872 13518Volume productionSOT357-1
(TQFP64)
Reel Dry Pack, SMD, 13"Standard Marking 5A991B1
CX24123-11CX24123-11,5579352 872 13557Volume productionSOT357-1
(TQFP64)
Tray Dry Pack, Bakeable, MultipleStandard Marking 5A991B1
CX24123-11ZCX24123-11Z,5189352 872 14518Volume productionSOT357-1
(TQFP64)
Reel Dry Pack, SMD, 13"Standard Marking 5A991B1
CX24123-11ZCX24123-11Z,5579352 872 14557Volume productionSOT357-1
(TQFP64)
Tray Dry Pack, Bakeable, MultipleStandard Marking 5A991B1
CX24123-21ZCX24123-21Z,5189352 872 15518Volume productionSOT1093-1
(TQFP80)
Reel Dry Pack, SMD, 13"Standard Marking 5A991B1
CX24123-21ZCX24123-21Z,5579352 872 15557Volume productionSOT1093-1
(TQFP80)
Tray Dry Pack, Bakeable, MultipleStandard Marking 5A991B1

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
CX24123-11CX24123-11,518CX24123-11
CX24123-11CX24123-11,557CX24123-11
CX24123-11ZCX24123-11Z,518CX24123-11Z
Always Pb-free
CX24123-11ZCX24123-11Z,557CX24123-11Z
Always Pb-free
CX24123-21ZCX24123-21Z,518CX24123-21Z
Always Pb-free
CX24123-21ZCX24123-21Z,557CX24123-21Z
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
CX24123-119352 872 13518  CX24123-11,518        not available
CX24123-119352 872 13557  CX24123-11,557        not available
CX24123-11Z9352 872 14518  CX24123-11Z,518  ASIASAC - Taiwanyes150011/20/2009Buy onlinenot available
CX24123-11Z9352 872 14557  CX24123-11Z,557        not available
CX24123-21Z9352 872 15518  CX24123-21Z,518        not available
CX24123-21Z9352 872 15557  CX24123-21Z,557        not available

Applications

  • DVB/DSS/DCII set-top box and PC receivers
  • Residential Gateways

Block diagrams/pinning

Design support

Support Documents