NXP Semiconductors


Select site:

English

CX24153

Selection guide

Datasheet

Datasheet not available.

SD MPEG-2 SoC

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

NXP's interactive TV decoder products provide complete single IC system solutions for the core electronics of high performance set-top boxes (STB) deployed in digital satellite, cable or terrestrial TV networks.

Features

  • MPEG-2/DVB/DIRECTV® broadcast service decoder for worldwide markets
  • Single IC STB solution with integrated NTSC Ch 3/4 RF modulator
  • High-performance 32-bit 220 MIPS ARM920 CPU with 16KB I & D caches
  • High-performance 2D graphics rendering acceleration
  • Multiplane video/graphics compositing and display engine
  • High-performance 16 or 32-bit unified memory controller architecture

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
CX24153-35AZCX24153-35AZ,5189352 871 52518Volume productionSOT1094-1
(BGA376)
Reel Dry Pack, SMD, 13"Standard Marking 5A002A1
CX24153-35AZCX24153-35AZ,5579352 871 52557Volume productionSOT1094-1
(BGA376)
Tray Dry Pack, Bakeable, MultipleStandard Marking 5A002A1

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
CX24153-35AZCX24153-35AZ,518CX24153-35AZ
Always Pb-free
CX24153-35AZCX24153-35AZ,557CX24153-35AZ
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
CX24153-35AZ9352 871 52518  CX24153-35AZ,518  JAPANCHIP ONE STOPno 03/19/2010Buy onlinenot available
CX24153-35AZ9352 871 52557  CX24153-35AZ,557  JAPANCHIP ONE STOPno 03/19/2010Buy onlinenot available

Block diagrams/pinning

Design support

Support Documents