The CX2425x family offers an MPEG-2 MP@ML decoder (Dolby Digital audio is optional), multiple transport stream inputs, a transport processor, a 32-bit RISC CPU, a 2D graphics accelerator, a TV encoder, a channel 3/4 RF modulator, a video/graphics display compositing controller, and a set of peripheral I/O ports for set-top box (STB) front and back panel connectors.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| CX24253-24FZ | CX24253-24FZ,518 | 9352 872 01518 | Volume production | SOT1096-1
(BGA452) | Reel Dry Pack, SMD, 13" | Standard Marking | 5A002A1 |
| CX24253-24FZ | CX24253-24FZ,557 | 9352 872 01557 | Volume production | SOT1096-1
(BGA452) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | 5A002A1 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| CX24253-24FZ | CX24253-24FZ,518 | CX24253-24FZ |
| Always Pb-free | ||||
| CX24253-24FZ | CX24253-24FZ,557 | CX24253-24FZ |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| CX24253-24FZ | 9352 872 01518 | CX24253-24FZ,518 | not available | |||||||
| CX24253-24FZ | 9352 872 01557 | CX24253-24FZ,557 | not available |
Support Documents