NXP Semiconductors


Select site:

English

CX2425x

Selection guide

Datasheet

Datasheet not available.

CX2425x - SD MPEG-2 SoC with DVR

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The CX2425x family offers an MPEG-2 MP@ML decoder (Dolby Digital audio is optional), multiple transport stream inputs, a transport processor, a 32-bit RISC CPU, a 2D graphics accelerator, a TV encoder, a channel 3/4 RF modulator, a video/graphics display compositing controller, and a set of peripheral I/O ports for set-top box (STB) front and back panel connectors.

Features

  • MPEG-2/DVB/DIRECTV broadcast service decoder for worldwide markets
  • Basic SDTV DVR solution with dual input, single output
  • High-performance 32-bit 275 MIPS ARM926 CPU with 16KB I and D caches
  • Advanced security features, including secure boot software authentication, IC personalization via OTP memory, and 3DES/AES ciphering engines
  • Glueless interface to MPEG-4 AVC/H.264 coprocessor
  • High-performance peripheral I/O, including dual USB 2.0, high speed UART, and SATA HDD support
  • High-performance 8- or 16-bit DDR-SDRAM memory controller architecture
  • 656 YCrCb and I²S I/O

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
CX24253-24FZCX24253-24FZ,5189352 872 01518Volume productionSOT1096-1
(BGA452)
Reel Dry Pack, SMD, 13"Standard Marking 5A002A1
CX24253-24FZCX24253-24FZ,5579352 872 01557Volume productionSOT1096-1
(BGA452)
Tray Dry Pack, Bakeable, MultipleStandard Marking 5A002A1
CX24254-24UZCX24254-24UZ,5189352 872 03518Volume productionSOT1096-1
(BGA452)
Reel Dry Pack, SMD, 13"Standard Marking 5A002A1
CX24254-24UZCX24254-24UZ,5579352 872 03557Volume productionSOT1096-1
(BGA452)
Tray Dry Pack, Bakeable, MultipleStandard Marking 5A002A1

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
CX24253-24FZCX24253-24FZ,518CX24253-24FZ
Always Pb-free
CX24253-24FZCX24253-24FZ,557CX24253-24FZ
Always Pb-free
CX24254-24UZCX24254-24UZ,518CX24254-24UZ
Always Pb-free
CX24254-24UZCX24254-24UZ,557CX24254-24UZ
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
CX24253-24FZ9352 872 01518  CX24253-24FZ,518        not available
CX24253-24FZ9352 872 01557  CX24253-24FZ,557        not available
CX24254-24UZ9352 872 03518  CX24254-24UZ,518        not available
CX24254-24UZ9352 872 03557  CX24254-24UZ,557        not available

Block diagrams/pinning