NXP Semiconductors


Select site:

English

CX24301

Selection guide

Datasheet

Datasheet not available.

CX24301 - SD MPEG-2 SoC for FTA set-top boxes with integrated QPSK demodulator

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

NXP's single-chip IC set-top box (STB) system solution features all the major subsystems required to implement the core system and decoder electronics of a highly cost-effective Free-To-Air (FTA) STB.

Features

  • MPEG-2/DVB broadcast service decoder for worldwide FTA market
  • Integrated I-45 Msps QPSK Demodulator
  • High-performance 32-bit 150 MHz ARM946 CPU
  • High-performance 2D graphics rendering acceleration
  • High-performance 16-bit SDRAM memory controller architecture
  • Integrated satellite Blind Scan function
  • 208-pin LQFP package
  • Bidirectional HSDP
  • Complete reference design package complete software solution

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
CX24301-13AZCX24301-13AZ,5579352 871 94557Volume productionSOT459-1
(LQFP208)
Tray Dry Pack, Bakeable, MultipleStandard Marking
CX24301-13AZCX24301-13AZ,5189352 871 94518Volume productionSOT459-1
(LQFP208)
Reel Dry Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
CX24301-13AZCX24301-13AZ,557CX24301-13AZ
Always Pb-free
CX24301-13AZCX24301-13AZ,518CX24301-13AZ
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
CX24301-13AZ9352 871 94557  CX24301-13AZ,557  ASIASACL - Hong Kong/Chinayes18011/12/2009Buy onlinenot available
    ASIAWPI1,08018011/11/2009Buy online 
CX24301-13AZ9352 871 94518  CX24301-13AZ,518        not available

Block diagrams/pinning