NXP Semiconductors


Select site:

English

CX24307

Selection guide

Datasheet

Datasheet not available.

CX24307 - SD MPEG-2 SoC

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

NXP's single-chip IC set-top box (STB) system solution features all the major subsystems required to implement the core system and decoder electronics of a highly cost-effective solution providing high quality performance targeted to the advanced Free-To-Air (FTA) satellite market.

Features

  • MPEG-2/DVB broadcast service decoder for worldwide FTA and FTA/CI markets
  • High-performance 32-bit 150 MHz ARM946 CPU
  • High-performance 2D graphics rendering acceleration
  • High-performance 16-bit SDRAM memory controller architecture
  • 292-pin PBGA package
  • Bidirectional HSDP
  • USB 2.0 with On-The-Go support
  • DVB-CI support
  • SmartDAA modem support
  • Complete reference design package complete software solution

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
CX24307-13AZCX24307-13AZ,5579352 873 65557Volume productionSOT1101Tray Dry Pack, Bakeable, MultipleStandard Marking
CX24307-13AZCX24307-13AZ,5189352 873 65518Volume productionSOT1101Reel Dry Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
CX24307-13AZCX24307-13AZ,557Not available
Always Pb-free
CX24307-13AZCX24307-13AZ,518Not available
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
CX24307-13AZ9352 873 65557  CX24307-13AZ,557        not available
CX24307-13AZ9352 873 65518  CX24307-13AZ,518        not available

Block diagrams/pinning