NXP Semiconductors


Select site:

English

CX24943

Selection guide

Datasheet

Datasheet not available.

CX24943 - DOCSIS 1.1 cable modem SoC

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The InfoSurge™ family of products, supporting broadband cable modem applications, presents the industry with yet another example of NXP's ability to exceed the needs of a growing market segment.

Features

  • High level of integration
  • Dual software programmable network processing engines
  • 225 MHz system processor
  • Less than 500mW typical power dissipation
  • Support for DOCSIS™ 1.0/1.1, EuroDOCSIS 1.0/1.1, DVB and Proprietary Standards
  • Direct IF sampling at 44 and 36 MHz
  • Integrated A/Ds and D/As
  • Embedded IEEE 802.3 MAC with MII
  • 12Mb USB 1.1 communications transceiver
  • Support for home networking standards and VoIP

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
CX24943-17ZCX24943-17Z,5579352 871 55557Volume productionSOT1097-1
(LBGA228)
Tray Dry Pack, Bakeable, MultipleStandard Marking 5A002A1
CX24943-17ZCX24943-17Z,5189352 871 55518Volume productionSOT1097-1
(LBGA228)
Reel Dry Pack, SMD, 13"Standard Marking 5A002A1

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
CX24943-17ZCX24943-17Z,557CX24943-17Z
Always Pb-free
CX24943-17ZCX24943-17Z,518CX24943-17Z
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
CX24943-17Z9352 871 55557  CX24943-17Z,557        not available
CX24943-17Z9352 871 55518  CX24943-17Z,518        not available

Block diagrams/pinning