The DAC1001D125 is a dual-port high-speed 2-channel CMOS Digital-to-Analog Converter (DAC), optimized for high dynamic performance with low power dissipation. The Supporting an update rate of up to 125 Msps, the DAC1001D125 is suitable for Direct IF applications.
Separate write inputs allow data to be written to the two DAC ports independently of one another. Two separate clocks control the update rate of each DAC port.
The DAC1001D125 can interface two separate data ports or one single interleaved high-speed data port. In Interleaved mode, the input data stream is demultiplexed into its original I and Q data and latched. The I and Q data is then converted by the two DACs and updated at half the input data rate.
Each DAC port has a high-impedance differential current output, suitable for both single-ended and differential analog output configurations.
The DAC1001D125 is pin compatible with the AD9763, DAC2900 and DAC5652.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| DAC1001D125HL/C1 | DAC1001D125HL/C1,1 | 9352 869 65118 | Volume production | SOT313-2
(LQFP48) | Reel Pack, SMD, 13" | Standard Marking | |
| DAC1001D125HL/C1 | DAC1001D125HL/C1:1 | 9352 869 65151 | Volume production | SOT313-2
(LQFP48) | Tray Pack, Bakeable, Single | Standard Marking | |
| DAC1001D125HL/C1 | DAC1001D125HL/C1'1 | 9352 869 65157 | Volume production | SOT313-2
(LQFP48) | Tray Pack, Bakeable, Multiple | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| DAC1001D125HL/C1 | DAC1001D125HL/C1,1 | DAC1001D125HL_C1 |
| Always Pb-free | ||||
| DAC1001D125HL/C1 | DAC1001D125HL/C1:1 | DAC1001D125HL_C1 |
| Always Pb-free | ||||
| DAC1001D125HL/C1 | DAC1001D125HL/C1'1 | DAC1001D125HL_C1 |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| DAC1001D125HL/C1 | 9352 869 65118 | DAC1001D125HL/C1,1 | not available | |||||||
| DAC1001D125HL/C1 | 9352 869 65151 | DAC1001D125HL/C1:1 | not available | |||||||
| DAC1001D125HL/C1 | 9352 869 65157 | DAC1001D125HL/C1'1 | not available |
Support Documents