The DAC1201D125 is a dual-port, high-speed, 2-channel CMOS Digital-to-Analog Converter (DAC), optimized for high dynamic performance with low power dissipation. Supporting an update rate of up to 125 Msps, the DAC1201D125 is suitable for Direct IF applications.
Separate write inputs allow data to be written to the two DAC ports independently of one another. Two separate clocks control the update rate of each DAC port.
The DAC1201D125 can interface two separate data ports or one single interleaved high-speed data port. In Interleaved mode, the input data stream is demultiplexed into its original I and Q data and latched. The I and Q data is then converted by the two DACs and updated at half the input data rate.
Each DAC port has a high-impedance differential current output, suitable for both single-ended and differential analog output configurations.
The DAC1201D125 is pin compatible with the AD9765, DAC2902 and DAC5662.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| DAC1201D125HL/C1 | DAC1201D125HL/C1,1 | 9352 869 66118 | Volume production | SOT313-2
(LQFP48) | Reel Pack, SMD, 13" | Standard Marking | DAC1201D125HL/C1
| Always Pb-free |
| DAC1201D125HL/C1 | DAC1201D125HL/C1:1 | 9352 869 66151 | Volume production | SOT313-2
(LQFP48) | Tray Pack, Bakeable, Single | Standard Marking | DAC1201D125HL/C1
| Always Pb-free |
| DAC1201D125HL/C1 | DAC1201D125HL/C1'1 | 9352 869 66157 | Volume production | SOT313-2
(LQFP48) | Tray Pack, Bakeable, Multiple | Standard Marking | DAC1201D125HL/C1
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| DAC1201D125HL/C1 | 9352 869 66118 | DAC1201D125HL/C1,1 | not available | |||||||
| DAC1201D125HL/C1 | 9352 869 66151 | DAC1201D125HL/C1:1 | not available | |||||||
| DAC1201D125HL/C1 | 9352 869 66157 | DAC1201D125HL/C1'1 | not available |
Support Documents
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.