NXP Semiconductors


Select site:

English

General description

The GTL1655 is a 16-bit bus transceiver that incorporates HIGH-drive LOW-output-impedance (100 mA/12 Ohm) with LVTTL-to-GTL/GTL+ and GTL/GTL+-to-LVTTL logic level translation.

The device is configured as two 8-bit transceivers that share a common clock and a master output enable pin, but also have individual latch timing and output enable signals. D-type flip-flops and D-type latches enable three modes of data transfer; Clocked, Latched, or Transparent. The GTL1655 provides the ideal interface between cards operating at LVTTL levels and backplanes using GTL/GTL+ signal levels. The combination of reduced output swing, reduced input threshold levels and configurable edge control provides the higher speed operation of GTL/GTL+ backplanes.

The GTL1655 can be used at GTL (VTT = 1.2 V, VREF = 0.8 V) or GTL+ (VTT = 1.5 V, VREF = 1.0 V) signalling levels. Port A and the control inputs are compliant with LVTTL signal levels and are 5 V tolerant. Port B is designed to operate at GTL or GTL+ signal levels, with VREF providing the reference voltage input.

The latch enable pins (nLEAB and nLEBA), the output enable pins (nOEAB, nOEBA) and the clock pin (CP) are used to control the data flow through the two 8-bit transceivers (n = 1 or 2). When nLEAB is set HIGH, the device will operate in the transparent mode Port A to Port B. HIGH-to-LOW transitions of nLEAB will latch A data independently of CP HIGH or LOW (latched mode). LOW-to-HIGH transitions of CP will clock A data to the B port if nLEAB is LOW (clocked mode). Using the control pins nLEBA, nOEBA and CP in the same way, data flow from Port B to Port A can be controlled. The OE pin can be used to disable all of the I/O pins.

To optimize signal integrity, the GTL1655 features an adjustable edge rate control (VERC ). By adjusting VERC between GND and VCC , a designer can adjust the Port B edge rate to suit an application?s load conditions.

The GTL1655 permits true live insertion capability by incorporating:

  • BIAS VCC , to pre-charge outputs and avoid disturbing active data during card insertion.
  • Ioff to disable current flow through powered-off I/Os.
  • Power-up 3-state, which ensures outputs are high-impedance during power-up, thus preventing bus contention issues. Once VCC is above 1.5 V, the power-up 3-state circuit relinquishes control of the outputs to the OE pin. To ensure the outputs remain 3-state, the OE pin should be tied to VCC via a pull-up resistor.

Features

  • Combination of D-type latches and D-type flip-flops for transceiver operation in clocked, latched or transparent mode
  • Logic level translation between LVTTL and GTL/GTL+ signals
  • HIGH-drive LOW-output-impedance (100 mA/12 Ohm) on Port B
  • Configurable rise and fall times on Port B
  • Supports live insertion (Ioff, Power-up 3-state, and BIAS VCC)
  • Bus Hold on Port A inputs
  • Over voltage tolerance on Port A
  • Minimized switching noise through use of distributed VCC and GND pins
  • Available in TSSOP64 package
  • Industrial temperature range (-40 Cel to +85Cel)
  • ESD protection
    • HBM EIA/JESD22-A114-A exceeds 2000 V
    • CDM EIA/JESD22-C101 exceeds 1000 V
  • Latch-up EIA/JEDS78 exceeds 200 mA

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
GTL1655DGGGTL1655DGG9352 706 38512Volume productionSOT646-1
(TSSOP64)
Tube Dry PackStandard MarkingGTL1655DGG
week 3, 2006
GTL1655DGGGTL1655DGG-T9352 706 38518Volume productionSOT646-1
(TSSOP64)
Reel Dry Pack, SMD, 13"Standard MarkingGTL1655DGG
week 3, 2006

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
GTL1655DGG9352 706  38512  4.4800      Order samples
GTL1655DGG9352 706  38518  4.4800     not available

Applications


Related applications
Motherboard components

Block diagrams/pinning

Technical documents

Application Notes

AN10216_1; I2C manual (27-Mar-03)

Support Documents

design_con_2003_tecforum_i2c_bus_overview; DesignCon 2003 TecForum I 2 C Bus Overview (2003-01-27)
75012794; GTL16612/GTL1655 -- 18- and 16-bit bi-directional GTL-to-LVTTL/TTL translators (15-Jun-04)
75011212; I2C 2002-1A Evaluation Board Kit (2003-03-01)
39340011_jp; I2C-bus specification (latest version) (2004-06-22)

Parametrics/similar products

Type numberPackageSupply
voltage(V)
ApplicationFUNCTIONOperating
temp.(Cel)
# of Bits# of Bits per EnableTTL Drive(mA)GTL Drive(mA)Selectable GTL Edge RateVoltage Translation Range(V)
GTL1655DGGSOT646-1
(TSSOP64)
3.0~3.6 Processor Interface/Backplane Universal Bus Transceiver -40~85 16 8 24 100 yes 1.14 to 1.65 ~ 3.0 to 5.5

Similar products

GTL1655 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.