NXP Semiconductors


Select site:

English

GTL1655

Selection guide

Datasheet

(Product Specification)
v.1, 11-May-04, 21 pages, 127 kB

Download all documentation

16-bit LVTTL-to-GTL/GTL+ bus transceiver with live insertion

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The GTL1655 is a 16-bit bus transceiver that incorporates HIGH-drive LOW-output-impedance (100 mA/12 Ohm) with LVTTL-to-GTL/GTL+ and GTL/GTL+-to-LVTTL logic level translation.

The device is configured as two 8-bit transceivers that share a common clock and a master output enable pin, but also have individual latch timing and output enable signals. D-type flip-flops and D-type latches enable three modes of data transfer; Clocked, Latched, or Transparent. The GTL1655 provides the ideal interface between cards operating at LVTTL levels and backplanes using GTL/GTL+ signal levels. The combination of reduced output swing, reduced input threshold levels and configurable edge control provides the higher speed operation of GTL/GTL+ backplanes.

The GTL1655 can be used at GTL (VTT = 1.2 V, VREF = 0.8 V) or GTL+ (VTT = 1.5 V, VREF = 1.0 V) signalling levels. Port A and the control inputs are compliant with LVTTL signal levels and are 5 V tolerant. Port B is designed to operate at GTL or GTL+ signal levels, with VREF providing the reference voltage input.

The latch enable pins (nLEAB and nLEBA), the output enable pins (nOEAB, nOEBA) and the clock pin (CP) are used to control the data flow through the two 8-bit transceivers (n = 1 or 2). When nLEAB is set HIGH, the device will operate in the transparent mode Port A to Port B. HIGH-to-LOW transitions of nLEAB will latch A data independently of CP HIGH or LOW (latched mode). LOW-to-HIGH transitions of CP will clock A data to the B port if nLEAB is LOW (clocked mode). Using the control pins nLEBA, nOEBA and CP in the same way, data flow from Port B to Port A can be controlled. The OE pin can be used to disable all of the I/O pins.

To optimize signal integrity, the GTL1655 features an adjustable edge rate control (VERC ). By adjusting VERC between GND and VCC , a designer can adjust the Port B edge rate to suit an application?s load conditions.

The GTL1655 permits true live insertion capability by incorporating:

  • BIAS VCC , to pre-charge outputs and avoid disturbing active data during card insertion.
  • Ioff to disable current flow through powered-off I/Os.
  • Power-up 3-state, which ensures outputs are high-impedance during power-up, thus preventing bus contention issues. Once VCC is above 1.5 V, the power-up 3-state circuit relinquishes control of the outputs to the OE pin. To ensure the outputs remain 3-state, the OE pin should be tied to VCC via a pull-up resistor.

Features

  • Combination of D-type latches and D-type flip-flops for transceiver operation in clocked, latched or transparent mode
  • Logic level translation between LVTTL and GTL/GTL+ signals
  • HIGH-drive LOW-output-impedance (100 mA/12 Ohm) on Port B
  • Configurable rise and fall times on Port B
  • Supports live insertion (Ioff, Power-up 3-state, and BIAS VCC)
  • Bus Hold on Port A inputs
  • Over voltage tolerance on Port A
  • Minimized switching noise through use of distributed VCC and GND pins
  • Available in TSSOP64 package
  • Industrial temperature range (-40 Cel to +85Cel)
  • ESD protection
    • HBM EIA/JESD22-A114-A exceeds 2000 V
    • CDM EIA/JESD22-C101 exceeds 1000 V
  • Latch-up EIA/JEDS78 exceeds 200 mA

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
GTL1655DGGGTL1655DGG,5129352 706 38512Volume productionSOT646-1
(TSSOP64)
Tube Dry PackStandard Marking
GTL1655DGGGTL1655DGG,5189352 706 38518Volume productionSOT646-1
(TSSOP64)
Reel Dry Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
GTL1655DGGGTL1655DGG,512GTL1655DGG
week 3, 2006
GTL1655DGGGTL1655DGG,518GTL1655DGG
week 3, 2006

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
GTL1655DGG9352 706 38512  GTL1655DGG,512  4.4800NAARROW ELECTRONICS518 3/18/2010Buy onlineOrder samples
    JAPANCHIP ONE STOPno 03/19/2010Buy online 
GTL1655DGG9352 706 38518  GTL1655DGG,518  4.4800NAARROW ELECTRONICS518 3/18/2010Buy onlinenot available
    JAPANCHIP ONE STOPno 03/19/2010Buy online 

Block diagrams/pinning

Parametrics/similar products

Type numberPackageSupply
voltage(V)
ApplicationFUNCTIONOperating
temp.(Cel)
# of Bits# of Bits per EnableTTL Drive(mA)GTL Drive(mA)Selectable GTL Edge RateVoltage Translation Range(V)
GTL1655DGGSOT646-1
(TSSOP64)
3.0~3.6Processor Interface/BackplaneUniversal Bus Transceiver-40~8516824100yes1.14 to 1.65 ~ 3.0 to 5.5


Similar products
GTL1655 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.