The GTL16612 is a high-performance BiCMOS product designed for VCC operation at 3.3 V with I/O compatibility up to 5 V.
This device is an 18-bit universal transceiver featuring non-inverting 3-State bus compatible outputs in both send and receive directions. Data flow in each direction is controlled by output enable (OEAB and OEBA), latch enable (LEAB and LEBA), and clock (CPAB and CPBA) inputs. For A-to-B data flow, the device operates in the transparent mode when LEAB is High. When LEAB is Low, the A data is latched if CPAB is held at a High or Low logic level. If LEAB is Low, the A-bus data is stored in the latch/flip-flop on the Low-to-High transition of CPAB. When OEAB is Low, the outputs are active. When OEAB is High, the outputs are in the high-impedance state. The clocks can be controlled with the clock-enable inputs (CEBA/CEAB).
Data flow for B-to-A is similar to that of A-to-B but uses OEBA, LEBA and CPBA.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| GTL16612DGG | GTL16612DG | 9352 640 09112 | Volume production | SOT364-1
(TSSOP56) | Tube | Standard Marking | GTL16612DGG
| week 40, 2005 |
| GTL16612DGG | GTL16612DG-T | 9352 640 09118 | Volume production | SOT364-1
(TSSOP56) | Reel Pack, SMD, 13" | Standard Marking | GTL16612DGG
| week 40, 2005 |
| GTL16612DL | GTL16612DL | 9352 640 22112 | Volume production | SOT371-1
(SSOP56) | Tube | Standard Marking | GTL16612DL
| |
| GTL16612DL | GTL16612DL-T | 9352 640 22118 | Volume production | SOT371-1
(SSOP56) | Reel Pack, SMD, 13" | Standard Marking | GTL16612DL
| |
| GTL16612DL | GTL16612DL | 9352 640 22512 | Volume production | SOT371-1
(SSOP56) | Tube Dry Pack | Standard Marking | GTL16612DL
| Always Pb-free |
| GTL16612DL | GTL16612DL-T | 9352 640 22518 | Volume production | SOT371-1
(SSOP56) | Reel Dry Pack, SMD, 13" | Standard Marking | GTL16612DL
| Always Pb-free |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| GTL16612DGG | 9352 640 09112 | 2.4800 | Order samples | |||||
| GTL16612DGG | 9352 640 09118 | 2.4800 | not available | |||||
| GTL16612DL | 9352 640 22112 | not available | ||||||
| GTL16612DL | 9352 640 22118 | not available | ||||||
| GTL16612DL | 9352 640 22512 | 2.4800 | Order samples | |||||
| GTL16612DL | 9352 640 22518 | 2.4800 | not available |
Application Notes
Support Documents
| Type number | Package | Supply voltage(V) | Application | FUNCTION | Operating temp.(Cel) | # of Bits | # of Bits per Enable | TTL Drive(mA) | GTL Drive(mA) | GTL Controlled Edge Rate | Voltage Translation Range(V) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| GTL16612DGG | SOT364-1
(TSSOP56) | 3.0~3.6 | Processor Interface | Universal Bus Transceiver | -40~85 | 18 | 18 |
64 32 | 40 | yes | 1.14 to 1.65 ~ 3.0 to 5.5 |
| GTL16612DL | SOT371-1
(SSOP56) | 3.0~3.6 | Processor Interface | Universal Bus Transceiver | -40~85 | 18 | 18 |
64 32 | 40 | yes | 1.14 to 1.65 ~ 3.0 to 5.5 |
GTL16612 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.