NXP Semiconductors


Select site:

English

General description

The Gunning Transceiver Logic - Transceiver Voltage Clamps (GTL-TVC) provide high-speed voltage translation with low ON-state resistance and minimal propagation delay. The GTL2002 provides 2 NMOS pass transistors (Sn and Dn) with a common gate (GREF) and a reference transistor (SREF and DREF). The device allows bidirectional voltage translations between 1.0 V and 5.0 V without use of a direction pin.

When the Sn or Dn port is LOW the clamp is in the ON-state and a low resistance connection exists between the Sn and Dn ports. Assuming the higher voltage is on the Dn port, when the Dn port is HIGH, the voltage on the Sn port is limited to the voltage set by the reference transistor (SREF). When the Sn port is HIGH, the Dn port is pulled to VCC by the pull-up resistors. This functionality allows a seamless translation between higher and lower voltages selected by the user, without the need for directional control.

All transistors have the same electrical characteristics and there is minimal deviation from one output to another in voltage or propagation delay. This is a benefit over discrete transistor voltage translation solutions, since the fabrication of the transistors is symmetrical. Because all transistors in the device are identical, SREF and DREF can be located on any of the other two matched Sn/Dn transistors, allowing for easier board layout. The translator's transistors provide excellent ESD protection to lower voltage devices and at the same time protect less ESD-resistant devices.

Features

  • 2-bit bidirectional low voltage translator
  • Allows voltage level translation between 1.0 V, 1.2 V, 1.5 V, 1.8 V, 2.5 V, 3.3 V and 5 V buses, which allows direct interface with GTL, GTL+, LVTTL/TTL and 5 V CMOS levels
  • Provides bidirectional voltage translation with no direction pin
  • Low 6.5 Ohm ON-state resistance (Ron) between input and output pins (Sn/Dn)
  • Supports hot insertion
  • No power supply required; will not latch up
  • 5 V tolerant inputs
  • Low standby current
  • Flow-through pinout for ease of printed-circuit board trace routing
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 150 V MM per JESD22-A115, and 1000 V CDM per JESD22-C101
  • Packages offered: SO8, TSSOP8 (MSOP8), VSSOP8, XQFN8U

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
GTL2002DGTL2002D9352 683 11112Volume productionSOT96-1
(SO8)
TubeStandard MarkingGTL2002D
week 5, 2005
GTL2002DGTL2002D-T9352 683 11118Volume productionSOT96-1
(SO8)
Tape reel smdStandard MarkingGTL2002D
week 5, 2005
GTL2002DCGTL2002DC-G9352 774 98125Volume productionSOT765-1
(VSSOP8)
Reel Pack, Reverse, ReverseStandard MarkingNot available
Always Pb-free
GTL2002DPGTL2002DP-T9352 681 36118Volume productionSOT505-1
(TSSOP8)
Reel Pack, SMD, 13"Standard MarkingGTL2002DP
week 13, 2005
GTL2002GMGTL2002GM-G9352 831 13125Volume productionSOT902-1
(XQFN8U)
Reel Pack, Reverse, ReverseStandard MarkingGTL2002GM
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
GTL2002D9352 683  11112  0.3600NAARROW ELECTRONICS10,4787/4/2008 Buy online not available
   NAAVNET ELECTRONICS MARKETING2,0937/4/2008 Buy online  
   NADIGI-KEY CORPORATION1,4846/29/2008 Buy online  
GTL2002D9352 683  11118  0.3600NAARROW ELECTRONICS37,5007/4/2008 Buy online Order samples
   NAFUTURE ELECTRONICS3,0007/4/2008 Buy online  
GTL2002DC9352 774  98125  0.3600NADIGI-KEY CORPORATION9,0006/29/2008 Buy online Order samples
   NAAVNET ELECTRONICS MARKETING3,0007/4/2008 Buy online  
   NAMOUSER ELECTRONICS2,6657/6/2008 Buy online  
   NADIGI-KEY CORPORATION6006/29/2008 Buy online  
GTL2002DP9352 681  36118  0.3600NAFUTURE ELECTRONICS8,6707/4/2008 Buy online Order samples
   NADIGI-KEY CORPORATION2,5006/29/2008 Buy online  
   NAAVNET ELECTRONICS MARKETING2,0007/4/2008 Buy online  
   NADIGI-KEY CORPORATION1,0126/29/2008 Buy online  
GTL2002GM9352 831  13125  NADIGI-KEY CORPORATION4,0006/29/2008 Buy online Order samples
   NADIGI-KEY CORPORATION3,9356/29/2008 Buy online  

Applications

  • Any application that requires bidirectional or unidirectional voltage level translation from any voltage between 1.0 V and 5.0 V to any voltage between 1.0 V and 5.0 V
  • The open-drain construction with no direction pin is ideal for bidirectional low voltage (e.g., 1.0 V, 1.2 V, 1.5 V, or 1.8 V) processor I2C-bus port translation to the normal 3.3 V or 5.0 V I2C-bus signal levels or GTL/GTL+ translation to LVTTL/TTL signal levels.


Related applications
LCD display - discretes focus
PDA - discretes focus
Motherboard components
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
Intelligent washing machine
Transceiver board

Block diagrams/pinning

Technical documents

Application Notes

AN10145_2; AN10145 Bi-directional low voltage translators (11-Aug-04)
AN10145_2; AN10145 Bi-directional low voltage translators (11-Aug-04)
AN10216_1; I2C manual (27-Mar-03)
AN10441_1; Level shifting techniques in I<sup>2</sup>C-bus design (20-Jun-07)

Support Documents

75015669; Continuous innovation. Timeless lifespan. (01-Sep-06)
75014356; Cross Bar Switch Technology (CBT) Selection Guide (14-Mar-05)
design_con_2003_tecforum_i2c_bus_overview; DesignCon 2003 TecForum I 2 C Bus Overview (2003-01-27)
75013239; I 2 C Logic Selection Guide (2005-01-12)
75011212; I2C 2002-1A Evaluation Board Kit (2003-03-01)
UM10206_1; I2C Demonstration Board 2005-1 Quick Start Guide (13-Jun-06)
philips_i2c_handbook; I2C Handbook (2004-01-01)
39340011_jp; I2C-bus specification (latest version) (2004-06-22)
UM10204_3; I2C-bus specification and user manual (26-Jun-07)
75014395; Your connection to I 2 C,UART,CAN,and USB Connecting with Philips Wired Connectivity (2005-04-01)

Parametrics/similar products

Type numberPackageApplicationFUNCTIONOperating
temp.(Cel)
# of BitsVoltage Translation Range(V)
GTL2002DSOT96-1
(SO8)
Voltage Translation Open Drain Voltage Translation -40~85 2 1.0 to 5.0 ~ 1.0 to 5.0
GTL2002DCSOT765-1
(VSSOP8)
Voltage Translation Open Drain Voltage Translation -40~85 2 1.0 to 5.0 ~ 1.0 to 5.0
GTL2002DPSOT505-1
(TSSOP8)
Voltage Translation Open Drain Voltage Translation -40~85 2 1.0 to 5.0 ~ 1.0 to 5.0
GTL2002GMSOT902-1
(XQFN8U)
Voltage Translation Open Drain Voltage Translation -40~85 2 1.0 to 5.0 ~ 1.0 to 5.0

Similar products

GTL2002 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.