NXP Semiconductors


Select site:

English

GTL2002

Selection guide

Datasheet

GTL2002
(Product Specification)
02-Jul-09, 22 pages, 130 kB

Download all documentation

General description

The Gunning Transceiver Logic - Transceiver Voltage Clamps (GTL-TVC) provide high-speed voltage translation with low ON-state resistance and minimal propagation delay. The GTL2002 provides 2 NMOS pass transistors (Sn and Dn) with a common gate (GREF) and a reference transistor (SREF and DREF). The device allows bidirectional voltage translations between 1.0 V and 5.0 V without use of a direction pin.

When the Sn or Dn port is LOW the clamp is in the ON-state and a low resistance connection exists between the Sn and Dn ports. Assuming the higher voltage is on the Dn port, when the Dn port is HIGH, the voltage on the Sn port is limited to the voltage set by the reference transistor (SREF). When the Sn port is HIGH, the Dn port is pulled to VCC by the pull-up resistors. This functionality allows a seamless translation between higher and lower voltages selected by the user, without the need for directional control.

All transistors have the same electrical characteristics and there is minimal deviation from one output to another in voltage or propagation delay. This is a benefit over discrete transistor voltage translation solutions, since the fabrication of the transistors is symmetrical. Because all transistors in the device are identical, SREF and DREF can be located on any of the other two matched Sn/Dn transistors, allowing for easier board layout. The translator's transistors provide excellent ESD protection to lower voltage devices and at the same time protect less ESD-resistant devices.

Features

  • 2-bit bidirectional low voltage translator
  • Allows voltage level translation between 1.0 V, 1.2 V, 1.5 V, 1.8 V, 2.5 V, 3.3 V and 5 V buses, which allows direct interface with GTL, GTL+, LVTTL/TTL and 5 V CMOS levels
  • Provides bidirectional voltage translation with no direction pin
  • Low 6.5 Ohm ON-state resistance (Ron) between input and output pins (Sn/Dn)
  • Supports hot insertion
  • No power supply required; will not latch up
  • 5 V tolerant inputs
  • Low standby current
  • Flow-through pinout for ease of printed-circuit board trace routing
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 150 V MM per JESD22-A115, and 1000 V CDM per JESD22-C101
  • Packages offered: SO8, TSSOP8 (MSOP8), VSSOP8, XQFN8U

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
GTL2002DGTL2002D,1129352 683 11112Volume productionSOT96TubeStandard Marking
GTL2002DGTL2002D,1189352 683 11118Volume productionSOT96Reel Pack, SMD, 13"Standard Marking
GTL2002D/DGGTL2002D/DG,1189352 870 82118Volume productionSOT96Reel Pack, SMD, 13"Standard Marking
GTL2002D/GGTL2002D/G,1189352 764 13118Volume productionSOT96Reel Pack, SMD, 13"Standard Marking
GTL2002DCGTL2002DC,1259352 774 98125Volume productionSOT765-1
(VSSOP8)
Reel Pack, Reverse, ReverseStandard Marking
GTL2002DPGTL2002DP,1189352 681 36118Volume productionSOT505Reel Pack, SMD, 13"Standard Marking
GTL2002DP/DGGTL2002DP/DG,1189352 871 46118Volume productionSOT505Reel Pack, SMD, 13"Standard Marking
GTL2002DP/GGTL2002DP/G,1189352 783 53118Volume productionSOT505Reel Pack, SMD, 13"Standard Marking
GTL2002DP/Q900GTL2002DP/Q900,1189352 897 85118DevelopmentSOT505Reel Pack, SMD, 13"Standard Marking
GTL2002GMGTL2002GM,1259352 831 13125Volume productionSOT902-1
(XQFN8U)
Reel Pack, Reverse, ReverseStandard Marking

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
GTL2002DP/Q100-9352 882 41118Withdrawn
Replacement product
SOT505Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
GTL2002DGTL2002D,112GTL2002D
week 5, 2005
GTL2002DGTL2002D,118GTL2002D
week 5, 2005
GTL2002D/DGGTL2002D/DG,118GTL2002D_DG
Always Pb-free
GTL2002D/GGTL2002D/G,118GTL2002D_G
week 13, 2005
GTL2002DCGTL2002DC,125GTL2002DC
Always Pb-free
GTL2002DPGTL2002DP,118GTL2002DP
week 13, 2005
GTL2002DP/DGGTL2002DP/DG,118GTL2002DP_DG
Always Pb-free
GTL2002DP/GGTL2002DP/G,118GTL2002DP_G
week 13, 2005
GTL2002DP/Q900GTL2002DP/Q900,118GTL2002DP_Q900
Always Pb-free
GTL2002GMGTL2002GM,125GTL2002GM
Always Pb-free

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
GTL2002DP/Q100-Not available
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
GTL2002D9352 683 11112  GTL2002D,112  0.3600NAARROW ELECTRONICS2,370 11/19/2009Buy onlinenot available
    NADIGI-KEY CORPORATION5,336 11/20/2009Buy online 
    NAFUTURE ELECTRONICS2,000 11/19/2009Buy online 
    NAAVNET ELECTRONICS MARKETING8,160 11/19/2009Buy online 
GTL2002D9352 683 11118  GTL2002D,118  0.3600NAMOUSER ELECTRONICS7 11/20/2009Buy onlineOrder samples
    NAARROW ELECTRONICS2,370 11/19/2009Buy online 
    NAMOUSER ELECTRONICS7 11/20/2009Buy online 
    NAFUTURE ELECTRONICS4,000 11/19/2009Buy online 
    NAARROW ELECTRONICS80,000 11/19/2009Buy online 
    ASIAWPI2,500250011/19/2009Buy online 
GTL2002D/DG9352 870 82118  GTL2002D/DG,118  NAFUTURE ELECTRONICS2,500 11/19/2009Buy onlinenot available
    NAAVNET ELECTRONICS MARKETING100 11/19/2009Buy online 
    ASIAWPI2,500250011/19/2009Buy online 
GTL2002D/G9352 764 13118  GTL2002D/G,118        not available
GTL2002DC9352 774 98125  GTL2002DC,125  0.3600NAMOUSER ELECTRONICS1,568 11/20/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION5,008 11/20/2009Buy online 
    NAMOUSER ELECTRONICS1,568 11/20/2009Buy online 
    NAARROW ELECTRONICS12,000 11/19/2009Buy online 
GTL2002DP9352 681 36118  GTL2002DP,118  0.3600NAMOUSER ELECTRONICS2,006 11/20/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION5,546 11/20/2009Buy online 
    NAMOUSER ELECTRONICS2,006 11/20/2009Buy online 
    NAFUTURE ELECTRONICS1 11/19/2009Buy online 
    NAARROW ELECTRONICS2,500 11/19/2009Buy online 
    ASIASAC - Taiwanyes250011/20/2009Buy online 
GTL2002DP/DG9352 871 46118  GTL2002DP/DG,118  NAFUTURE ELECTRONICS2,500 11/19/2009Buy onlinenot available
    NAARROW ELECTRONICS2,500 11/19/2009Buy online 
GTL2002DP/G9352 783 53118  GTL2002DP/G,118  NADIGI-KEY CORPORATION3,322 11/20/2009Buy onlinenot available
GTL2002DP/Q9009352 897 85118  GTL2002DP/Q900,118        not available
GTL2002GM9352 831 13125  GTL2002GM,125  NAMOUSER ELECTRONICS200 11/20/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION3,934 11/20/2009Buy online 
    NAMOUSER ELECTRONICS200 11/20/2009Buy online 
    NAFUTURE ELECTRONICS100 11/19/2009Buy online 
    ASIAWPI32,000400011/19/2009Buy online 

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
GTL2002DP/Q100935288241118$product.prunedProduct.eplacementPartDN

    Applications

    • Any application that requires bidirectional or unidirectional voltage level translation from any voltage between 1.0 V and 5.0 V to any voltage between 1.0 V and 5.0 V
    • The open-drain construction with no direction pin is ideal for bidirectional low voltage (e.g., 1.0 V, 1.2 V, 1.5 V, or 1.8 V) processor I2C-bus port translation to the normal 3.3 V or 5.0 V I2C-bus signal levels or GTL/GTL+ translation to LVTTL/TTL signal levels.


    Related applications
    Intelligent washing machine
    Transceiver board

    Block diagrams/pinning

    Parametrics/similar products

    Type numberPackageApplicationFUNCTIONOperating
    temp.(Cel)
    # of BitsVoltage Translation Range(V)
    GTL2002DSOT96
    Voltage TranslationOpen Drain Voltage Translation-40~8521.0 to 5.0 ~ 1.0 to 5.0
    GTL2002D/DGSOT96
    Voltage TranslationOpen Drain Voltage Translation-40~8521.0 to 5.0 ~ 1.0 to 5.0
    GTL2002D/GSOT96
    Voltage TranslationOpen Drain Voltage Translation-40~8521.0 to 5.0 ~ 1.0 to 5.0
    GTL2002DCSOT765-1
    (VSSOP8)
    Voltage TranslationOpen Drain Voltage Translation-40~8521.0 to 5.0 ~ 1.0 to 5.0
    GTL2002DPSOT505
    Voltage TranslationOpen Drain Voltage Translation-40~8521.0 to 5.0 ~ 1.0 to 5.0
    GTL2002DP/DGSOT505
    Voltage TranslationOpen Drain Voltage Translation-40~8521.0 to 5.0 ~ 1.0 to 5.0
    GTL2002DP/GSOT505
    Voltage TranslationOpen Drain Voltage Translation-40~8521.0 to 5.0 ~ 1.0 to 5.0
    GTL2002DP/Q100SOT505
    Voltage TranslationOpen Drain Voltage Translation-40~8521.0 to 5.0 ~ 1.0 to 5.0
    GTL2002DP/Q900SOT505
    Voltage TranslationOpen Drain Voltage Translation-40~8521.0 to 5.0 ~ 1.0 to 5.0
    GTL2002GMSOT902-1
    (XQFN8U)
    Voltage TranslationOpen Drain Voltage Translation-40~8521.0 to 5.0 ~ 1.0 to 5.0


    Similar products
    GTL2002 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.