The GTL2005 is a quad translating transceiver designed for 3.3 V system interface with a GTL/GTL+ bus.
The direction pin (DIR) allows the part to function as either a GTL-to-TTL sampling receiver or as a TTL-to-GTL interface.
The GTL2005 LVTTL interface is tolerant up to 5.5 V allowing direct access to TTL or 5 V CMOS outputs.
The GTL2005 Vref linearity degrades below 0.8 V (see Section 10.1). If the application allows, use the GTL2014, otherwise more closely review noise margins.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| GTL2005PW | GTL2005PW,112 | 9352 638 13112 | Volume production | SOT402-1
(TSSOP14) | Tube | Standard Marking | |
| GTL2005PW | GTL2005PW,118 | 9352 638 13118 | Volume production | SOT402-1
(TSSOP14) | Reel Pack, SMD, 13" | Standard Marking | |
| GTL2005PW/DG | GTL2005PW/DG,118 | 9352 858 97118 | Volume production | SOT402-1
(TSSOP14) | Reel Pack, SMD, 13" | Standard Marking | |
| GTL2005PW/G | GTL2005PW/G,118 | 9352 764 14118 | Volume production | SOT402-1
(TSSOP14) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| GTL2005PW | GTL2005PW,112 | GTL2005PW |
| week 48, 2004 | ||||
| GTL2005PW | GTL2005PW,118 | GTL2005PW |
| week 48, 2004 | ||||
| GTL2005PW/DG | GTL2005PW/DG,118 | GTL2005PW_DG |
| Always Pb-free | ||||
| GTL2005PW/G | GTL2005PW/G,118 | GTL2005PW_G |
| week 13, 2005 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| GTL2005PW | 9352 638 13112 | GTL2005PW,112 | 1.0600 | NA | ARROW ELECTRONICS | 118 | 3/18/2010 | Buy online | not available | |
| NA | AVNET ELECTRONICS MARKETING | 1,799 | 3/18/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| GTL2005PW | 9352 638 13118 | GTL2005PW,118 | 1.0600 | NA | ARROW ELECTRONICS | 118 | 3/18/2010 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 6,436 | 3/18/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online | ||||||
| ASIA | SAC - Taiwan | yes | 2500 | 03/19/2010 | Buy online | |||||
| GTL2005PW/DG | 9352 858 97118 | GTL2005PW/DG,118 | NA | FUTURE ELECTRONICS | 2,500 | 3/17/2010 | Buy online | Order samples | ||
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online | ||||||
| GTL2005PW/G | 9352 764 14118 | GTL2005PW/G,118 | NA | DIGI-KEY CORPORATION | 831 | 3/18/2010 | Buy online | not available | ||
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online |
Application Notes
Support Documents
| Type number | Package | Supply voltage(V) | Application | FUNCTION | Operating temp.(Cel) | # of Bits | TTL Drive(mA) | GTL Drive(mA) | Voltage Translation Range(V) |
|---|---|---|---|---|---|---|---|---|---|
| GTL2005PW | SOT402-1
(TSSOP14) | 3.0~3.6 | Processor Interface | Bi-Directional Non-Latched | -40~85 | 4 | 12 | 40 | 1.14 to 1.65 ~ 3.0 to 5.5 |
| GTL2005PW/DG | SOT402-1
(TSSOP14) | 3.0~3.6 | Processor Interface | Bi-Directional Non-Latched | -40~85 | 4 | 12 | 40 | 1.14 to 1.65 ~ 3.0 to 5.5 |
| GTL2005PW/G | SOT402-1
(TSSOP14) | 3.0~3.6 | Processor Interface | Bi-Directional Non-Latched | -40~85 | 4 | 12 | 40 | 1.14 to 1.65 ~ 3.0 to 5.5 |
Similar products
GTL2005
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.