The GTL2006 is a 13-bit translator to interface between the 3.3 V LVTTL chip set I/O and the XeonTM processor GTL?/GTL/GTL+ I/O. The GTL2006 is designed for platform health management in dual processor applications.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| GTL2006PW | GTL2006PW,112 | 9352 750 39112 | Volume production | SOT361-1
(TSSOP28) | Tube | Standard Marking | |
| GTL2006PW | GTL2006PW,118 | 9352 750 39118 | Volume production | SOT361-1
(TSSOP28) | Reel Pack, SMD, 13" | Standard Marking | |
| GTL2006PW/G | GTL2006PW/G,118 | 9352 777 11118 | Volume production | SOT361-1
(TSSOP28) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| GTL2006PW | GTL2006PW,112 | GTL2006PW |
| week 12, 2005 | ||||
| GTL2006PW | GTL2006PW,118 | GTL2006PW |
| week 12, 2005 | ||||
| GTL2006PW/G | GTL2006PW/G,118 | GTL2006PW_G |
| week 13, 2005 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| GTL2006PW | 9352 750 39112 | GTL2006PW,112 | 1.6400 | NA | AVNET ELECTRONICS MARKETING | 1,225 | 11/19/2009 | Buy online | not available | |
| GTL2006PW | 9352 750 39118 | GTL2006PW,118 | 1.6400 | NA | DIGI-KEY CORPORATION | 7,357 | 11/20/2009 | Buy online | Order samples | |
| ASIA | WPI | 7,500 | 2500 | 11/19/2009 | Buy online | |||||
| GTL2006PW/G | 9352 777 11118 | GTL2006PW/G,118 | not available |
Application Notes
Support Documents
| Type number | Package | Supply voltage(V) | Application | FUNCTION | Operating temp.(Cel) | # of Bits | TTL Drive(mA) | GTL Drive(mA) | Voltage Translation Range(V) |
|---|---|---|---|---|---|---|---|---|---|
| GTL2006PW | SOT361-1
(TSSOP28) | 3.0~3.6 | Dual Xeon Processor Interface to 3.3V Chipset | 13-bit GTL-/GTL/GTL+ to LVTTL translator | -40~85 | 13 | 16 | 15 | 0.5 to 3.6 ~ 3.0 to 5.5 |
| GTL2006PW/G | SOT361-1
(TSSOP28) | 3.0~3.6 | Dual Xeon Processor Interface to 3.3V Chipset | 13-bit GTL-/GTL/GTL+ to LVTTL translator | -40~85 | 13 | 16 | 15 | 0.5 to 3.6 ~ 3.0 to 5.5 |
Similar products
GTL2006
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.