NXP Semiconductors


Select site:

English

Datasheet

GTL2007
(Product Specification)
16-Feb-07, 20 pages, 112 kB

Download all documentation

General description

The GTL2007 is a customized translator between dual Xeon processors, Platform Health Management, South Bridge and Power Supply LVTTL and GTL signals.

The GTL2007 is derived from the GTL2006 with an enable function added that disables the error output to the monitoring agent for platforms that monitor the individual error conditions from each processor. This enable function can be used so that false error conditions are not passed to the monitoring agent when the system is unexpectedly powered down. This unexpected power-down could be from a power supply overload, a CPU thermal trip, or some other event of which the monitoring agent is unaware.

A typical implementation would be to connect each enable line to the system power good signal or the individual enables to the VRD power good for each processor.

Typically Xeon processors specify a VTT of 1.1 V to 1.2 V, as well as a nominal Vref of 0.73 V to 0.76 V. To allow for future voltage level changes that may extend Vref to 0.63 of VTT (minimum of 0.693 V with VTT of 1.1 V) the GTL2007 allows a minimum Vref of 0.66 V. Characterization results show that there is little DC or AC performance variation between these Vref levels.

Features

  • Operates as a GTL to LVTTL sampling receiver or LVTTL to GTL driver
  • Operates at GTL-/GTL/GTL+ signal levels
  • EN1 and EN2 disable error output
  • 3.0 V to 3.6 V operation
  • LVTTL I/O not 5 V tolerant
  • Series termination on the LVTTL outputs of 30 Ohm
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115, and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 500 mA
  • Package offered: TSSOP28

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
GTL2007PWGTL2007PW9352 788 74112Volume productionSOT361-1
(TSSOP28)
TubeStandard MarkingGTL2007PW
week 13, 2005
GTL2007PWGTL2007PW-T9352 788 74118Volume productionSOT361-1
(TSSOP28)
Reel Pack, SMD, 13"Standard MarkingGTL2007PW
week 13, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
GTL2007PW9352 788  74112  1.2500     not available
GTL2007PW9352 788  74118  1.2500NADIGI-KEY CORPORATION5,0009/3/2008 Buy online Order samples
   NADIGI-KEY CORPORATION2,5009/3/2008 Buy online  

Applications


Related applications
Motherboard components

Parametrics/similar products

Type numberPackageSupply
voltage(V)
ApplicationFUNCTIONOperating
temp.(Cel)
# of BitsTTL Drive(mA)GTL Drive(mA)Voltage Translation Range(V)
GTL2007PWSOT361-1
(TSSOP28)
3.0~3.6 Dual Xeon Processor Interface to 3.3V Chipset with power good enable 12-bit GTL-/GTL/GTL+ to LVTTL translator -40~85 12 16 15 0.5 to 3.6 ~ 3.0 to 5.5

Similar products

GTL2007 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.