NXP Semiconductors


Select site:

English

GTL2008

Selection guide

Datasheet

GTL2008
(Product Specification)
01-Feb-07, 21 pages, 119 kB

Download all documentation

GTL2008 - 12-bit GTL to LVTTL translator with power good control and high-impedance LVTTL and GTL outputs

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The GTL2008 is a customized translator between dual Xeon processors, Platform Health Management, South Bridge and Power Supply LVTTL and GTL signals.

Functionally and footprint identical to the GTL2007, the GTL2008 LVTTL and GTL outputs were changed to put them into a high-impedance state when EN1 and EN2 are LOW, with the exception of 11BO because its normal state is LOW, so it is forced LOW. EN1 and EN2 will remain LOW until VCC is at normal voltage, the other inputs are in valid states and VREF is at its proper voltage to assure that the outputs will remain high-impedance through power-up.

The GTL2008 has the enable function that disables the error output to the monitoring agent for platforms that monitor the individual error conditions from each processor. This enable function can be used so that false error conditions are not passed to the monitoring agent when the system is unexpectedly powered down. This unexpected power-down could be from a power supply overload, a CPU thermal trip, or some other event of which the monitoring agent is unaware.

A typical implementation would be to connect each enable line to the system power good signal or the individual enables to the VRD power good for each processor.

Typically Xeon processors specify a VTT of 1.1 V to 1.2 V, as well as a nominal Vref of 0.73 V to 0.76 V. To allow for future voltage level changes that may extend Vref to 0.63 of VTT (minimum of 0.693 V with VTT of 1.1 V) the GTL2008 allows a minimum Vref of 0.66 V. Characterization results show that there is little DC or AC performance variation between these Vreflevels.

Features

  • Operates as a GTL to LVTTL sampling receiver or LVTTL to GTL driver
  • Operates at GTL-/GTL/GTL+ signal levels
  • EN1 and EN2 disable error output
  • All LVTTL and GTL outputs are put in a high-impedance state when EN1 and EN2 are LOW
  • 3.0 V to 3.6 V operation
  • LVTTL I/O not 5 V tolerant
  • Series termination on the LVTTL outputs of 30 Ohm
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115, and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 Class II, Level A which exceeds 500 mA
  • Package offered: TSSOP28

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
GTL2008PWGTL2008PW,1129352 821 67112Volume productionSOT361-1
(TSSOP28)
TubeStandard Marking
GTL2008PWGTL2008PW,1189352 821 67118Volume productionSOT361-1
(TSSOP28)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
GTL2008PWGTL2008PW,112GTL2008PW
Always Pb-free
GTL2008PWGTL2008PW,118GTL2008PW
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
GTL2008PW9352 821 67112  GTL2008PW,112  0.8500NADIGI-KEY CORPORATION1,225 11/20/2009Buy onlinenot available
GTL2008PW9352 821 67118  GTL2008PW,118  0.8500      not available

Block diagrams/pinning

Parametrics/similar products

Type numberPackageSupply
voltage(V)
ApplicationFUNCTIONOperating
temp.(Cel)
# of BitsTTL Drive(mA)GTL Drive(mA)Voltage Translation Range(V)
GTL2008PWSOT361-1
(TSSOP28)
3.0~3.6Dual Xeon Processor Interface to 3.3V Chipset with power good enable12-bit GTL-/GTL/GTL+ to LVTTL translator-40~851216150.5 to 3.6 ~ 3.0 to 5.5


Similar products
GTL2008 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.