NXP Semiconductors


Select site:

English

GTL2010

Selection guide

Datasheet

GTL2010
(Product Specification)
03-Mar-08, 20 pages, 117 kB

Download all documentation

GTL2010 - 10-bit bidirectional low voltage translator

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The Gunning Transceiver Logic - Transceiver Voltage Clamps (GTL-TVC) provide high-speed voltage translation with low ON-state resistance and minimal propagation delay. The GTL2010 provides 10 NMOS pass transistors (Sn and Dn) with a common gate (GREF) and a reference transistor (SREF and DREF). The device allows bidirectional voltage translations between 1.0 V and 5.0 V without use of a direction pin.

When the Sn or Dn port is LOW, the clamp is in the ON-state and a low resistance connection exists between the Sn and Dn ports. Assuming the higher voltage is on the Dn port, when the Dn port is HIGH the voltage on the Sn port is limited to the voltage set by the reference transistor (SREF). When the Sn port is HIGH, the Dn port is pulled to VCC by the pull-up resistors. This functionality allows a seamless translation between higher and lower voltages selected by the user, without the need for directional control.

All transistors have the same electrical characteristics and there is minimal deviation from one output to another in voltage or propagation delay. This is a benefit over discrete transistor voltage translation solutions, since the fabrication of the transistors is symmetrical. Because all transistors in the device are identical, SREF and DREF can be located on any of the other ten matched Sn/Dn transistors, allowing for easier board layout. The translator's transistors provide excellent ESD protection to lower voltage devices and at the same time protect less ESD-resistant devices.

Features

  • 10-bit bidirectional low voltage translator
  • Allows voltage level translation between 1.0 V, 1.2 V, 1.5 V, 1.8 V, 2.5 V, 3.3 V, and 5 V buses, which allows direct interface with GTL, GTL+, LVTTL/TTL and 5 V CMOS levels
  • Provides bidirectional voltage translation with no direction pin
  • Low 6.5 Ohm ON-state resistance (Ron) between input and output pins (Sn/Dn)
  • Supports hot insertion
  • No power supply required: will not latch up
  • 5 V tolerant inputs
  • Low standby current
  • Flow-through pinout for ease of printed-circuit board trace routing
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115, and 1000 V CDM per JESD22-C101
  • Packages offered: TSSOP24, HVQFN24

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
GTL2010BSGTL2010BS,1189352 731 48118Volume productionSOT616-1
(HVQFN24)
Reel Pack, SMD, 13"Standard Marking
GTL2010PWGTL2010PW,1129352 632 88112Volume productionSOT355-1
(TSSOP24)
TubeStandard Marking
GTL2010PWGTL2010PW,1189352 632 88118Volume productionSOT355-1
(TSSOP24)
Reel Pack, SMD, 13"Standard Marking
GTL2010PW/GGTL2010PW/G,1189352 777 12118Volume productionSOT355-1
(TSSOP24)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
GTL2010BSGTL2010BS,118GTL2010BS
Always Pb-free
GTL2010PWGTL2010PW,112GTL2010PW
week 12, 2005
GTL2010PWGTL2010PW,118GTL2010PW
week 12, 2005
GTL2010PW/GGTL2010PW/G,118GTL2010PW_G
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
GTL2010BS9352 731 48118  GTL2010BS,118  0.7200NAMOUSER ELECTRONICS239 11/20/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION10,564 11/20/2009Buy online 
    NAMOUSER ELECTRONICS239 11/20/2009Buy online 
    NAFUTURE ELECTRONICS98 11/19/2009Buy online 
GTL2010PW9352 632 88112  GTL2010PW,112  0.8900NAMOUSER ELECTRONICS233 11/20/2009Buy onlinenot available
    NAARROW ELECTRONICS444 11/19/2009Buy online 
    NAMOUSER ELECTRONICS233 11/20/2009Buy online 
    NAAVNET ELECTRONICS MARKETING100 11/19/2009Buy online 
GTL2010PW9352 632 88118  GTL2010PW,118  0.8900NAARROW ELECTRONICS444 11/19/2009Buy onlineOrder samples
    NAAVNET ELECTRONICS MARKETING50 11/19/2009Buy online 
    ASIASAC - Taiwanyes250011/20/2009Buy online 
GTL2010PW/G9352 777 12118  GTL2010PW/G,118        Order samples

Applications

  • Any application that requires bidirectional or unidirectional voltage level translation from any voltage from 1.0 V to 5.0 V to any voltage from 1.0 V to 5.0 V
  • The open-drain construction with no direction pin is ideal for bidirectional low voltage (for example, 1.0 V, 1.2 V, 1.5 V or 1.8 V) processor I2C-bus port translation to the normal 3.3 V and/or 5.0 V I2C-bus signal levels or GTL/GTL+ translation to LVTTL/TTL signal levels


Related applications
Intelligent washing machine
Transceiver board

Block diagrams/pinning

Parametrics/similar products

Type numberPackageApplicationFUNCTIONOperating
temp.(Cel)
# of BitsVoltage Translation Range(V)
GTL2010BSSOT616-1
(HVQFN24)
Voltage TranslationOpen Drain Voltage Translation-40~85101.0 to 5.0 ~ 1.0 to 5.0
GTL2010PWSOT355-1
(TSSOP24)
Voltage TranslationOpen Drain Voltage Translation-40~85101.0 to 5.0 ~ 1.0 to 5.0
GTL2010PW/GSOT355-1
(TSSOP24)
Voltage TranslationOpen Drain Voltage Translation-40~85101.0 to 5.0 ~ 1.0 to 5.0


Similar products
GTL2010 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.