NXP Semiconductors


Select site:

English

General description

The GTL2034 is a 4-bit GTL-/GTL/GTL+ bus buffer.

The GTL2034 GTL inputs and outputs operate up to 3.6 V, allowing the device to be used in higher voltage open-drain output applications.

Features

  • Operates as a 4-bit GTL-/GTL/GTL+ to GTL-/GTL/GTL+ bus buffer
  • 3.0 V to 3.6 V operation
  • GTL input and output 3.6 V tolerant
  • Vref adjustable from 0.5 V to VCC /2
  • Partial power-down permitted
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115, and 1000 V CDM per JESD22-CC101
  • Latch-up protection exceeds 500 mA per JESD78
  • Package offered: TSSOP14

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
GTL2034PWGTL2034PW9352 805 69112Volume productionSOT402-1
(TSSOP14)
TubeStandard MarkingGTL2034PW
Always Pb-free
GTL2034PWGTL2034PW-T9352 805 69118Volume productionSOT402-1
(TSSOP14)
Reel Pack, SMD, 13"Standard MarkingGTL2034PW
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
GTL2034PW9352 805  69112  1.0000     not available
GTL2034PW9352 805  69118  1.0000      Order samples

Applications


Related applications
Motherboard components

Block diagrams/pinning

Technical documents

Application Notes

AN10216_1; I2C manual (27-Mar-03)

Support Documents

design_con_2003_tecforum_i2c_bus_overview; DesignCon 2003 TecForum I 2 C Bus Overview (2003-01-27)
75012794; GTL16612/GTL1655 -- 18- and 16-bit bi-directional GTL-to-LVTTL/TTL translators (15-Jun-04)
75011212; I2C 2002-1A Evaluation Board Kit (2003-03-01)
39340011_jp; I2C-bus specification (latest version) (2004-06-22)
75014395; Your connection to I 2 C,UART,CAN,and USB Connecting with Philips Wired Connectivity (2005-04-01)

Parametrics/similar products

Type numberPackageSupply
voltage(V)
ApplicationFUNCTIONOperating
temp.(Cel)
# of BitsTTL Drive(mA)GTL Drive(mA)Voltage Translation Range(V)
GTL2034PWSOT402-1
(TSSOP14)
3.0~3.6 Low voltage to low voltage buffer Non-Latched GTL Buffer -40~85 4 16 40 1.14 to 1.65 ~ 1.14 to 1.65

Similar products

GTL2034 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.