The HEF4000B provides the positive dual 3-input NOR function. A single stage inverting function with standard output performance is also accomplished. The outputs are fully buffered for highest noise immunity and pattern insensitivity of output impedance.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| HEF4000BP | HEF4000BP,652 | 9333 241 90652 | Volume production | SOT27-1
(DIP14) | Bulk Pack, CECC | Standard Marking | |
| HEF4000BT | HEF4000BT,652 | 9333 725 80652 | Volume production | SOT108-1
(SO14) | Bulk Pack, CECC | Standard Marking | |
| HEF4000BT | HEF4000BT,653 | 9333 725 80653 | Volume production | SOT108-1
(SO14) | Reel Pack, SMD, 13", CECC | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| HEF4000BP | HEF4000BP,652 | HEF4000BP |
| Always Pb-free | 2,99 | 3,34E+08 | NA | |
| HEF4000BT | HEF4000BT,652 | HEF4000BT |
| week 5, 2004 | 2,99 | 3,34E+08 | 1 | |
| HEF4000BT | HEF4000BT,653 | HEF4000BT |
| week 5, 2004 | 2,99 | 3,34E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| HEF4000BP | 9333 241 90652 | HEF4000BP,652 | 0.2200 | NA | ARROW ELECTRONICS | 652 | 3/16/2010 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 1,106 | 3/16/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/17/2010 | Buy online | ||||||
| HEF4000BT | 9333 725 80652 | HEF4000BT,652 | 0.2100 | NA | ARROW ELECTRONICS | 653 | 3/16/2010 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 1,756 | 3/16/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/17/2010 | Buy online | ||||||
| HEF4000BT | 9333 725 80653 | HEF4000BT,653 | 0.2100 | NA | ARROW ELECTRONICS | 653 | 3/16/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | no | 03/17/2010 | Buy online |
CATV systems operating over a 40 to 750 MHz frequency range.
Related applications
Transceiver board
Main CPU board
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| HEF4000BP | SOT27-1
(DIP14) | Dual 3-Input NOR Gate and Inverter | 30@15V | 4.5-15.5 V | 14 | Low Power or Automotive Applications | CMOS | +/- 2.4 mA @ 15 V |
| HEF4000BT | SOT108-1
(SO14) | Dual 3-Input NOR Gate and Inverter | 30@15V | 4.5-15.5 V | 14 | Low Power or Automotive Applications | CMOS | +/- 2.4 mA @ 15 V |
Similar products
HEF4000B_CNV
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.