NXP Semiconductors


Select site:

English

HEF4001B

Selection guide

Datasheet

HEF4001B
(Product Specification)
18-Jun-09, 11 pages, 72 kB

Download all documentation

HEF4001B - Quad 2-input NOR gate

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The HEF4001B is a quad 2-input NOR gate. The outputs are fully buffered for the highest noise immunity and pattern insensitivity to output impedance.

It operates over a recommended VDD power supply range of 3 V to 15 V referenced to VSS (usually ground). Unused inputs must be connected to VDD, VSS, or another input.

The device is suitable for use over both the industrial (-40 Cel to +85 Cel) and automotive (-40 Cel to +125 Cel) temperature ranges.

Features

  • Fully static operation
  • 5 V, 10 V, and 15 V parametric ratings
  • Standardized symmetrical output characteristics
  • Operates across the automotive temperature range from -40 Cel to +125 Cel
  • Complies with JEDEC standard JESD 13-B
  • Inputs and outputs are protected against electrostatic effects

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
HEC4001BTHEC4001BT,1129352 006 30112Volume productionSOT108-1
(SO14)
TubeStandard Marking
HEC4001BTHEC4001BT,1189352 006 30118Volume productionSOT108-1
(SO14)
Reel Pack, SMD, 13"Standard Marking
HEF4001BPHEF4001BP,6529332 775 70652Volume productionSOT27-1
(DIP14)
Bulk Pack, CECCStandard Marking
HEF4001BTHEF4001BT,6529333 725 90652Volume productionSOT108-1
(SO14)
Bulk Pack, CECCStandard Marking
HEF4001BTHEF4001BT,6539333 725 90653Volume productionSOT108-1
(SO14)
Reel Pack, SMD, 13", CECCStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
HEC4001BTHEC4001BT,112HEC4001BT
week 32, 2004
HEC4001BTHEC4001BT,118HEC4001BT
week 32, 2004
HEF4001BPHEF4001BP,652HEF4001BP
Always Pb-free 2,993,34E+08NA
HEF4001BTHEF4001BT,652HEF4001BT
week 13, 2005 2,993,34E+081
HEF4001BTHEF4001BT,653HEF4001BT
week 13, 2005 2,993,34E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
HEC4001BT9352 006 30112  HEC4001BT,112  0.2100      not available
HEC4001BT9352 006 30118  HEC4001BT,118  0.2100      not available
HEF4001BP9332 775 70652  HEF4001BP,652  0.1800NAMOUSER ELECTRONICS987 11/20/2009Buy onlinenot available
    NADIGI-KEY CORPORATION1,931 11/20/2009Buy online 
    NAMOUSER ELECTRONICS987 11/20/2009Buy online 
    NAFUTURE ELECTRONICS22,306 11/19/2009Buy online 
    NAAVNET ELECTRONICS MARKETING4,860 11/19/2009Buy online 
    ASIAWPI2502511/19/2009Buy online 
HEF4001BT9333 725 90652  HEF4001BT,652  0.1500NANEWARK1,309 11/20/2009Buy onlinenot available
    NADIGI-KEY CORPORATION2,413 11/20/2009Buy online 
    NAAVNET ELECTRONICS MARKETING1,040 11/19/2009Buy online 
HEF4001BT9333 725 90653  HEF4001BT,653  0.1500NAMOUSER ELECTRONICS3,670 11/20/2009Buy onlineOrder samples
    NANEWARK1,309 11/20/2009Buy online 
    NAMOUSER ELECTRONICS3,670 11/20/2009Buy online 
    NAFUTURE ELECTRONICS14,845 11/19/2009Buy online 
    ASIAWPI7,500250011/19/2009Buy online 

Applications

  • Automotive and industrial


Related applications
Transceiver board
Main CPU board

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
HEF4001BPSOT27-1
(DIP14)
Quad 2-Input NOR Gate20@15V4.5-15.5 V14Low Power or Automotive ApplicationsCMOS+/- 2.4 mA @ 15 V
HEF4001BTSOT108-1
(SO14)
Quad 2-Input NOR Gate20@15V4.5-15.5 V14Low Power or Automotive ApplicationsCMOS+/- 2.4 mA @ 15 V


Similar products
HEF4001B links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.