Each circuit of the HEF40106B functions as an inverter with Schmitt-trigger action. The Schmitt-trigger switches at different points for the positive and negative-going input signals. The difference between the positive-going voltage (VP ) and the negative-going voltage (VN ) is defined as hysteresis voltage (VH ).
This device may be used for enhanced noise immunity or to 'square up' slowly changing waveforms.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| HEC40106BT | HEC40106BT | 9352 006 40112 | Volume production | SOT108-1
(SO14) | Tube | Standard Marking | HEC40106BT
| week 32, 2004 |
| HEC40106BT | HEC40106BT-T | 9352 006 40118 | Volume production | SOT108-1
(SO14) | Reel Pack, SMD, 13" | Standard Marking | HEC40106BT
| week 32, 2004 |
| HEF40106BP | HEF40106BPN | 9334 069 40652 | Volume production | SOT27-1
(DIP14) | Bulk Pack, CECC | Standard Marking | HEF40106BP
| Always Pb-free |
| HEF40106BT | HEF40106BTD | 9334 069 60652 | Volume production | SOT108-1
(SO14) | Bulk Pack, CECC | Standard Marking | HEF40106BT
| week 13, 2005 |
| HEF40106BT | HEF40106BTD-T | 9334 069 60653 | Volume production | SOT108-1
(SO14) | Reel Pack, SMD, 13", CECC | Standard Marking | HEF40106BT
| week 13, 2005 |
| HEF40106BTT | HEF40106BTT | 9352 702 76112 | Volume production | SOT402-1
(TSSOP14) | Tube | Standard Marking | HEF40106BTT
| week 10, 2005 |
| HEF40106BTT | HEF40106BTT-T | 9352 702 76118 | Volume production | SOT402-1
(TSSOP14) | Reel Pack, SMD, 13" | Standard Marking | HEF40106BTT
| week 10, 2005 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| HEC40106BT | 9352 006 40112 | 0.1900 | not available | |||||
| HEC40106BT | 9352 006 40118 | 0.1900 | Order samples | |||||
| HEF40106BP | 9334 069 40652 | 0.1800 | Order samples | |||||
| HEF40106BT | 9334 069 60652 | 0.1700 | Order samples | |||||
| HEF40106BT | 9334 069 60653 | 0.1700 | Order samples | |||||
| HEF40106BTT | 9352 702 76112 | 0.4500 | not available | |||||
| HEF40106BTT | 9352 702 76118 | 0.4500 | Order samples |
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| HEF40106BP | SOT27-1
(DIP14) | Hex Inverting Schmitt-Trigger | 30@15V | 4.5-15.5 V | 14 | Low Power or Automotive Applications | CMOS | +/- 2.4 mA @ 15 V |
| HEF40106BT | SOT108-1
(SO14) | Hex Inverting Schmitt-Trigger | 30@15V | 4.5-15.5 V | 14 | Low Power or Automotive Applications | CMOS | +/- 2.4 mA @ 15 V |
| HEF40106BTT | SOT402-1
(TSSOP14) | Hex Inverting Schmitt-Trigger | 30@15V | 4.5-15.5 V | 14 | Low Power or Automotive Applications | CMOS | +/- 2.4 mA @ 15 V |
HEF40106B links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.