NXP Semiconductors


Select site:

English

HEF4011B_CNV

Selection guide

Datasheet

(Product Specification)
v.3.0, 1995-01-01
Pages, 25kB

Download datasheet
Download all documentation

Quadruple 2-input NAND gate

General description
Features and benefits
Applications
Quick reference
Parametrics/similar products
Block diagrams/pinning
Pricing/ordering/availability
Samples
Products/packages
Quality/reliability/chemical content
Design support
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The HEF4011B provides the positive quadruple 2-input NAND function. The outputs are fully buffered for highest noise immunity and pattern insensitivity of output impedance.

Features and benefits

  • Wide supply voltage range from 1.65 to 3.6 V
  • Complies with JEDEC standard:
    • JESD8-7 (1.65 to 1.95 V)
    • JESD8-5 (2.3 to 2.7 V)
    • JESD8B/JESD36 (2.7 to 3.6 V).
  • 3.6 V tolerant inputs/outputs
  • CMOS low power consumption
  • Direct interface with TTL levels (2.7 to 3.6 V)
  • Power-down mode
  • Latch-up performance exceeds 250 mA
  • ESD protection:
    • HBM EIA/JESD22-A114-A exceeds 2000 V
    • MM EIA/JESD22-A115-A exceeds 200 V.

Parametrics/similar products

Type numberPackageNo. of PinsVoltagePropagation Delay(ns)DescriptionPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
HEF4011BPDIP14
()
144.5-15.5 V20@15VQuad 2-Input NAND GateLow Power or Automotive ApplicationsCMOS+/- 2.4 mA @ 15 V
HEF4011BTSO14
()
144.5-15.5 V20@15VQuad 2-Input NAND GateLow Power or Automotive ApplicationsCMOS+/- 2.4 mA @ 15 V


Similar products
links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Block diagrams

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
HEF4011BP933277590652HEF4011BP,652EUFARNELL345007/29/2010Buy onlineOrder samples
NADIGI-KEY CORPORATION3,560007/28/2010Buy online
NAFUTURE ELECTRONICS12,235007/29/2010Buy online
NAARROW ELECTRONICS13,850007/29/2010Buy online
JAPANCHIP ONE STOPyes0007/29/2010Buy online
HEF4011BT933372640652HEF4011BT,652NADIGI-KEY CORPORATION4,482007/28/2010Buy onlineOrder samples
NAARROW ELECTRONICS4,104007/29/2010Buy online
JAPANCHIP ONE STOPno0007/29/2010Buy online
HEF4011BT933372640653HEF4011BT,653NAFUTURE ELECTRONICS671007/29/2010Buy onlineOrder samples
ASIAWPI7,5002500250007/28/2010Buy online

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
HEF4011BPHEF4011BP,6529332 775 90652Volume productionDIP14
()
Bulk Pack, CECCStandard Marking
HEF4011BTHEF4011BT,6529333 726 40652Volume productionSO14
()
Bulk Pack, CECCStandard Marking
HEF4011BTHEF4011BT,6539333 726 40653Volume productionSO14
()

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
HEF4011BPHEF4011BP,652HEF4011BP
Always Pb-free 2,993,34E+08NA
HEF4011BTHEF4011BT,652HEF4011BT
week 32, 2004 2,993,34E+081
HEF4011BTHEF4011BT,653HEF4011BT
week 32, 2004 2,993,34E+081

Quality and reliability disclaimer