The HEF4011B provides the positive quadruple 2-input NAND function. The outputs are fully buffered for highest noise immunity and pattern insensitivity of output impedance.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| HEF4011BP | HEF4011BP,652 | 9332 775 90652 | Volume production | SOT27-1
(DIP14) | Bulk Pack, CECC | Standard Marking | |
| HEF4011BT | HEF4011BT,652 | 9333 726 40652 | Volume production | SOT108 | Bulk Pack, CECC | Standard Marking | |
| HEF4011BT | HEF4011BT,653 | 9333 726 40653 | Volume production | SOT108 | Reel Pack, SMD, 13", CECC | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| HEF4011BP | HEF4011BP,652 | HEF4011BP |
| Always Pb-free | 2,99 | 3,34E+08 | NA | |
| HEF4011BT | HEF4011BT,652 | HEF4011BT |
| week 32, 2004 | 2,99 | 3,34E+08 | 1 | |
| HEF4011BT | HEF4011BT,653 | HEF4011BT |
| week 32, 2004 | 2,99 | 3,34E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| HEF4011BP | 9332 775 90652 | HEF4011BP,652 | 0.1800 | NA | DIGI-KEY CORPORATION | 2,025 | 11/6/2009 | Buy online | Order samples | |
| NA | FUTURE ELECTRONICS | 60 | 11/7/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 116 | 11/6/2009 | Buy online | ||||||
| HEF4011BT | 9333 726 40652 | HEF4011BT,652 | 0.1600 | NA | ARROW ELECTRONICS | 7,239 | 11/6/2009 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 4,661 | 11/6/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 4,205 | 11/6/2009 | Buy online | ||||||
| HEF4011BT | 9333 726 40653 | HEF4011BT,653 | 0.1600 | ASIA | SACL - Hong Kong/China | yes | 2500 | 11/07/2009 | Buy online | Order samples |
| NA | MOUSER ELECTRONICS | 2,718 | 11/6/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 2,190 | 11/7/2009 | Buy online |
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| HEF4011BP | SOT27-1
(DIP14) | Quad 2-Input NAND Gate | 20@15V | 4.5-15.5 V | 14 | Low Power or Automotive Applications | CMOS | +/- 2.4 mA @ 15 V |
| HEF4011BT | SOT108
| Quad 2-Input NAND Gate | 20@15V | 4.5-15.5 V | 14 | Low Power or Automotive Applications | CMOS | +/- 2.4 mA @ 15 V |
Similar products
HEF4011B
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.