The HEF4011UB is a quadruple 2-input NAND gate. This unbuffered single stage version provides a direct implementation of the NAND function. The output impedance and output transition time depends on the input voltage and input rise and fall times applied.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| HEF4011UBP | HEF4011UBPN | 9335 079 00652 | Volume production | SOT27-1
(DIP14) | Bulk Pack, CECC | Standard Marking | HEF4011UBP
| Always Pb-free |
| HEF4011UBT | HEF4011UBTD | 9335 079 20652 | Volume production | SOT108-1
(SO14) | Bulk Pack, CECC | Standard Marking | HEF4011UBT
| week 5, 2004 |
| HEF4011UBT | HEF4011UBTD-T | 9335 079 20653 | Volume production | SOT108-1
(SO14) | Reel Pack, SMD, 13", CECC | Standard Marking | HEF4011UBT
| week 5, 2004 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| HEF4011UBP | 9335 079 00652 | 0.2100 | Order samples | |||||
| HEF4011UBT | 9335 079 20652 | 0.1600 | ASIA | WPI | 570 | 09/06/2008 | Buy online | not available |
| HEF4011UBT | 9335 079 20653 | 0.1600 | NA | FUTURE ELECTRONICS | 1,500 | 9/5/2008 | Buy online | Order samples |
Related applications
PDA - discretes focus
Transceiver board
Main CPU board
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| HEF4011UBP | SOT27-1
(DIP14) | Quad 2-Input NAND Gate (unbuffered | 20@15V | 4.5-15.5 V | 14 | Low Power or Automotive Applications | CMOS | +/- 2.4 mA @ 15 V |
| HEF4011UBT | SOT108-1
(SO14) | Quad 2-Input NAND Gate (unbuffered | 20@15V | 4.5-15.5 V | 14 | Low Power or Automotive Applications | CMOS | +/- 2.4 mA @ 15 V |
HEF4011UB links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.