The HEF4013B is a dual D-type flip-flop that features independent set-direct input (SD), clear-direct input (CD), clock input (CP) and outputs (Q, Q). Data is accepted when CP is LOW and is transferred to the output on the positive-going edge of the clock. The active HIGH asynchronous CD and SD inputs are independent and override the D or CP inputs. The outputs are buffered for best system performance. The clock input's Schmitt-trigger action makes the circuit highly tolerant of slower clock rise and fall times.
It operates over a recommended VDD power supply range of 3 V to 15 V referenced to VSS (usually ground). Unused inputs must be connected to VDD, VSS, or another input. The device is suitable for use over both the industrial (-40 Cel to +85 Cel) and automotive (-40 Cel to +125 Cel) temperature ranges.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| HEC4013BT | HEC4013BT,112 | 9352 298 80112 | Volume production | SOT108 | Tube | Standard Marking | |
| HEC4013BT | HEC4013BT,118 | 9352 298 80118 | Volume production | SOT108 | Reel Pack, SMD, 13" | Standard Marking | |
| HEF4013BP | HEF4013BP,652 | 9332 776 10652 | Volume production | SOT27-1
(DIP14) | Bulk Pack, CECC | Standard Marking | |
| HEF4013BT | HEF4013BT,652 | 9333 726 60652 | Volume production | SOT108-1
(SO14) | Bulk Pack, CECC | Standard Marking | |
| HEF4013BT | HEF4013BT,653 | 9333 726 60653 | Volume production | SOT108-1
(SO14) | Reel Pack, SMD, 13", CECC | Standard Marking | |
| HEF4013BTT | HEF4013BTT,112 | 9352 830 39112 | Volume production | SOT402-1
(TSSOP14) | Tube | Standard Marking | |
| HEF4013BTT | HEF4013BTT,118 | 9352 830 39118 | Volume production | SOT402-1
(TSSOP14) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| HEC4013BT | HEC4013BT,112 | HEC4013BT |
| week 32, 2004 | ||||
| HEC4013BT | HEC4013BT,118 | HEC4013BT |
| week 32, 2004 | ||||
| HEF4013BP | HEF4013BP,652 | HEF4013BP |
| Always Pb-free | 2,99 | 3,34E+08 | NA | |
| HEF4013BT | HEF4013BT,652 | HEF4013BT |
| week 13, 2005 | 2,99 | 3,34E+08 | 1 | |
| HEF4013BT | HEF4013BT,653 | HEF4013BT |
| week 13, 2005 | 2,99 | 3,34E+08 | 1 | |
| HEF4013BTT | HEF4013BTT,112 | HEF4013BTT |
| Always Pb-free | 2,99 | 3,34E+08 | 1 | |
| HEF4013BTT | HEF4013BTT,118 | HEF4013BTT |
| Always Pb-free | 2,99 | 3,34E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| HEC4013BT | 9352 298 80112 | HEC4013BT,112 | 0.2100 | not available | ||||||
| HEC4013BT | 9352 298 80118 | HEC4013BT,118 | 0.2100 | not available | ||||||
| HEF4013BP | 9332 776 10652 | HEF4013BP,652 | 0.1900 | NA | MOUSER ELECTRONICS | 3,216 | 11/21/2009 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 3,004 | 11/21/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 3,216 | 11/21/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 5,248 | 11/22/2009 | Buy online | ||||||
| ASIA | WPI | 250 | 25 | 11/20/2009 | Buy online | |||||
| HEF4013BT | 9333 726 60652 | HEF4013BT,652 | 0.1900 | NA | DIGI-KEY CORPORATION | 4,480 | 11/21/2009 | Buy online | not available | |
| NA | FUTURE ELECTRONICS | 7,686 | 11/22/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 14 | 11/23/2009 | Buy online | ||||||
| HEF4013BT | 9333 726 60653 | HEF4013BT,653 | 0.1900 | NA | MOUSER ELECTRONICS | 2,848 | 11/21/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 2,848 | 11/21/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 65,000 | 11/22/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 5,000 | 11/23/2009 | Buy online | ||||||
| NA | ARROW ELECTRONICS | 2,500 | 11/23/2009 | Buy online | ||||||
| ASIA | WPI | 675 | 1 | 11/20/2009 | Buy online | |||||
| HEF4013BTT | 9352 830 39112 | HEF4013BTT,112 | 0.2400 | not available | ||||||
| HEF4013BTT | 9352 830 39118 | HEF4013BTT,118 | 0.2400 | NA | MOUSER ELECTRONICS | 2,480 | 11/21/2009 | Buy online | not available | |
| NA | MOUSER ELECTRONICS | 2,480 | 11/21/2009 | Buy online |
| Type number | Package | Description | Fmax(MHz) | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|---|
| HEF4013BP | SOT27-1
(DIP14) | Dual D-Type Flip-Flop | 40 @ 15 V | 30@15V | 4.5-15.5 V | 14 | Low Power or Automotive Applications | CMOS | +/- 2.4 mA @ 15 V |
| HEF4013BT | SOT108-1
(SO14) | Dual D-Type Flip-Flop | 40 @ 15 V | 30@15V | 4.5-15.5 V | 14 | Low Power or Automotive Applications | CMOS | +/- 2.4 mA @ 15 V |
| HEF4013BTT | SOT402-1
(TSSOP14) | Dual D-Type Flip-Flop | 40 @ 15 V | 30@15V | 4.5-15.5 V | 14 | Low Power or Automotive Applications | CMOS | +/- 2.4 mA @ 15 V |
Similar products
HEF4013B
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.