NXP Semiconductors


Select site:

English

General description

The HEF4015B is a dual edge-triggered 4-bit static shift register (serial-to-parallel converter). Each shift register has a serial data input (D), a clock input (CP), four fully buffered parallel outputs (O0 to O3 ) and an overriding asynchronous master reset input (MR). Information present on D is shifted to the first register position, and all the data in the register is shifted one position to the right on the LOW-to-HIGH transition of CP. A HIGH on MR clears the register and forces O0 to O3 to LOW, independent of CP and D. Schmitt-trigger action in the clock input makes the circuit highly tolerant to slower clock rise and fall times.

Features

  • Excellent linearity
  • Extremely low noise
  • Silicon nitride passivation
  • Rugged construction
  • Gold metallization ensures excellent reliability.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
HEF4015BPHEF4015BPN9332 824 00652Volume productionSOT38-4
(DIP16)
Bulk Pack, CECCStandard MarkingHEF4015BP
Always Pb-free
HEF4015BTHEF4015BTD9333 726 80652Volume productionSOT109-1
(SO16)
Bulk Pack, CECCStandard MarkingHEF4015BT
week 6, 2004
HEF4015BTHEF4015BTD-T9333 726 80653Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13", CECCStandard MarkingHEF4015BT
week 6, 2004

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
HEF4015BP9332 824  00652  0.2600NAARROW ELECTRONICS5,0007/4/2008 Buy online Order samples
   NAMOUSER ELECTRONICS2,0007/5/2008 Buy online  
   NADIGI-KEY CORPORATION1,4416/29/2008 Buy online  
HEF4015BT9333 726  80652  0.2500NAARROW ELECTRONICS5,0007/4/2008 Buy online not available
   NADIGI-KEY CORPORATION3,0546/29/2008 Buy online  
HEF4015BT9333 726  80653  0.2500      Order samples

Applications

CATV systems operating over a 40 to 750 MHz frequency range.

Parametrics/similar products

Type numberPackageDescriptionFmax(MHz)Propagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
HEF4015BPSOT38-4
(DIP16)
Dual 4-Bit Serial-In/Parallel-Out Shift Register 44 @ 15 V 40@15V 4.5-15.5 V 16 Low Power or Automotive Applications CMOS +/- 2.4 mA @ 15 V
HEF4015BTSOT109-1
(SO16)
Dual 4-Bit Serial-In/Parallel-Out Shift Register 44 @ 15 V 40@15V 4.5-15.5 V 16 Low Power or Automotive Applications CMOS +/- 2.4 mA @ 15 V

Similar products

HEF4015B links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.