The HEF4016B has four independent analogue switches (transmission gates). Each switch has two input/output terminals (Y/Z) and an active HIGH enable input (E). When E is connected to VDD a low impedance bidirectional path between Y and Z is established (ON condition). When E is connected to VSS the switch is disabled and a high impedance between Y and Z is established (OFF condition). Current through a switch will not cause additional VDD current provided the voltage at the terminals of the switch is maintained within the supply voltage range; VDD³ (VY , VZ ) ³ VSS . Inputs Y and Z are electrically equivalent terminals.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| HEF4016BP | HEF4016BPN | 9332 824 10652 | Volume production | SOT27-1
(DIP14) | Bulk Pack, CECC | Standard Marking | HEF4016BP
| Always Pb-free |
| HEF4016BT | HEF4016BTD | 9333 726 90652 | Volume production | SOT108-1
(SO14) | Bulk Pack, CECC | Standard Marking | HEF4016BT
| week 5, 2004 |
| HEF4016BT | HEF4016BTD-T | 9333 726 90653 | Volume production | SOT108-1
(SO14) | Reel Pack, SMD, 13", CECC | Standard Marking | HEF4016BT
| week 5, 2004 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| HEF4016BP | 9332 824 10652 | 0.2000 | ASIA | WPI | 50 | 10/13/2008 | Buy online | Order samples |
| HEF4016BT | 9333 726 90652 | 0.2000 | not available | |||||
| HEF4016BT | 9333 726 90653 | 0.2000 | not available |
Related applications
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels |
|---|---|---|---|---|---|---|---|
| HEF4016BP | SOT27-1
(DIP14) | Quad Bilateral Switch | 5@15V | 4.5-15.5 V | 14 | Low Power or Automotive Applications | CMOS |
| HEF4016BT | SOT108-1
(SO14) | Quad Bilateral Switch | 5@15V | 4.5-15.5 V | 14 | Low Power or Automotive Applications | CMOS |
HEF4016B links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.