NXP Semiconductors


Select site:

English

HEF40175B

Selection guide

Datasheet

HEF40175B
(Product Specification)
01-Jan-95, 5 pages, 62 kB

Download all documentation

HEF40175B - Quadruple D-type flip-flop

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The HEF40175B is a quadruple edge-triggered D-type flip-flop with four data inputs (D0 to D3 ), a clock input (CP), an overriding asynchronous master reset input (MR), four buffered outputs (O0 to O3 ), and four complementary buffered outputs (O0 to O3 ). Information on D0 to D3 is transferred to O0 to O3 on the LOW to HIGH transition of CP if MR is HIGH. When LOW, MR resets all flip-flops (O0 to O3 = LOW, O0 to O3 = HIGH), independent of CP and D0 to D3 .

Features

  • Pin compatibility to the PCA82C200 stand-alone CAN controller
  • Electrical compatibility to the PCA82C200 stand-alone CAN controller
  • Software-compatibility mode to the PCA82C200 (BasicCAN mode is default)
  • Extended receive buffer (64-byte FIFO)
  • CAN 2.0B protocol compatibility (extended frame passive in PCA82C200 compatibility mode)
  • Supports 11-bit identifier as well as 29-bit identifier
  • Bit rates up to 1 Mbits/s
  • PeliCAN mode extensions:
    - Error counters with read/write access
    - Programmable error warning limit
    - Last error code register
    - Error interrupt for each CAN-bus error
    - Arbitration lost interrupt with detailed bit position
    - Single-shot transmission (no re-transmission)
    - Listen only mode (no acknowledge, no active error flags)
    - Hot plugging support (software driven bit rate detection)
    - Acceptance filter extension (4-byte code, 4-byte mask)
    - Reception of ?own? messages (self reception request)
  • 24 MHz clock frequency
  • Interfaces to a variety of microprocessors
  • Programmable CAN output driver configuration
  • Extended ambient temperature range (-40 to +125 °C).

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
HEF40175BPHEF40175BP,6529332 967 60652Volume productionSOT38-4
(DIP16)
Bulk Pack, CECCStandard Marking
HEF40175BTHEF40175BT,6529333 734 70652Volume productionSOT109Bulk Pack, CECCStandard Marking
HEF40175BTHEF40175BT,6539333 734 70653Volume productionSOT109Reel Pack, SMD, 13", CECCStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
HEF40175BPHEF40175BP,652HEF40175BP
Always Pb-free 2,993,34E+08NA
HEF40175BTHEF40175BT,652HEF40175BT
week 6, 2004 2,993,34E+081
HEF40175BTHEF40175BT,653HEF40175BT
week 6, 2004 2,993,34E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
HEF40175BP9332 967 60652  HEF40175BP,652  0.3000      not available
HEF40175BT9333 734 70652  HEF40175BT,652  0.3000      not available
HEF40175BT9333 734 70653  HEF40175BT,653  0.3000      not available

Applications

  • Telecom equipment
  • Portable instruments
  • Point-of-sale terminals.

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionFmax(MHz)Propagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
HEF40175BPSOT38-4
(DIP16)
Quad D-Type Flip-Flop with Reset; Positive-Edge Trigger45 @ 15 V25@15V4.5-15.5 V16Low Power or Automotive ApplicationsCMOS+/- 2.4 mA @ 15 V
HEF40175BTSOT109
Quad D-Type Flip-Flop with Reset; Positive-Edge Trigger45 @ 15 V25@15V4.5-15.5 V16Low Power or Automotive ApplicationsCMOS+/- 2.4 mA @ 15 V


Similar products
HEF40175B links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.