NXP Semiconductors


Select site:

English

Datasheet

HEF4017B
(Product Specification)
01-Jan-95, 8 pages, 97 kB

Download all documentation

General description

The HEF4017B is a 5-stage Johnson decade counter with ten spike-free decoded active HIGH outputs (O0 to O9 ), an active LOW output from the most significant flip-flop (O5-9 ), active HIGH and active LOW clock inputs (CP0 , CP1 ) and an overriding asynchronous master reset input (MR).

The counter is advanced by either a LOW to HIGH transition at CP0 while CP1 is LOW or a HIGH to LOW transition at CP1 while CP0 is HIGH (see also function table).

When cascading counters, the O5-9 output, which is LOW while the counter is in states 5, 6, 7, 8 and 9, can be used to drive the CP0 input of the next counter.

A HIGH on MR resets the counter to zero (O0 = O5-9 = HIGH; O1 to O9 = LOW) independent of the clock inputs (CP0 , CP1 ).

Automatic code correction of the counter is provided by an internal circuit: following any illegal code the counter returns to a proper counting mode within 11 clock pulses.

Schmitt-trigger action in the clock input makes the circuit highly tolerant to slower clock rise and fall times.

Features

  • Pin compatibility to the PCA82C200 stand-alone CAN controller
  • Electrical compatibility to the PCA82C200 stand-alone CAN controller
  • Software-compatibility mode to the PCA82C200 (BasicCAN mode is default)
  • Extended receive buffer (64-byte FIFO)
  • CAN 2.0B protocol compatibility (extended frame passive in PCA82C200 compatibility mode)
  • Supports 11-bit identifier as well as 29-bit identifier
  • Bit rates up to 1 Mbits/s
  • PeliCAN mode extensions:
    - Error counters with read/write access
    - Programmable error warning limit
    - Last error code register
    - Error interrupt for each CAN-bus error
    - Arbitration lost interrupt with detailed bit position
    - Single-shot transmission (no re-transmission)
    - Listen only mode (no acknowledge, no active error flags)
    - Hot plugging support (software driven bit rate detection)
    - Acceptance filter extension (4-byte code, 4-byte mask)
    - Reception of ?own? messages (self reception request)
  • 24 MHz clock frequency
  • Interfaces to a variety of microprocessors
  • Programmable CAN output driver configuration
  • Extended ambient temperature range (-40 to +125 °C).

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
HEF4017BPHEF4017BPN9332 776 20652Volume productionSOT38-4
(DIP16)
Bulk Pack, CECCStandard MarkingHEF4017BP
Always Pb-free
HEF4017BTHEF4017BTD9333 727 00652Volume productionSOT109-1
(SO16)
Bulk Pack, CECCStandard MarkingHEF4017BT
week 6, 2004
HEF4017BTHEF4017BTD-T9333 727 00653Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13", CECCStandard MarkingHEF4017BT
week 6, 2004

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
HEF4017BP9332 776  20652  0.2400ASIAWPI25010/15/2008 Buy online Order samples
   NADIGI-KEY CORPORATION1,25810/14/2008 Buy online  
   NAFUTURE ELECTRONICS- NORTH AMER58410/14/2008 Buy online  
HEF4017BT9333 727  00652  0.2100NAARROW ELECTRONICS1,35010/14/2008 Buy online not available
   NADIGI-KEY CORPORATION1,96610/14/2008 Buy online  
   NAFUTURE ELECTRONICS- NORTH AMER83510/14/2008 Buy online  
   NAMOUSER ELECTRONICS2,97310/15/2008 Buy online  
HEF4017BT9333 727  00653  0.2100NAARROW ELECTRONICS2,50010/14/2008 Buy online Order samples
   NAFUTURE ELECTRONICS- NORTH AMER4,50010/14/2008 Buy online  
   NAMOUSER ELECTRONICS2,26710/15/2008 Buy online  

Applications

  • Telecom equipment
  • Portable instruments
  • Point-of-sale terminals.

Parametrics/similar products

Type numberPackageDescriptionFmax(MHz)Propagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
HEF4017BPSOT38-4
(DIP16)
Johnson Decade Counter with 10 Decoded Outputs30 @ 15 V40@15V4.5-15.5 V16Low Power or Automotive ApplicationsCMOS+/- 2.4 mA @ 15 V
HEF4017BTSOT109-1
(SO16)
Johnson Decade Counter with 10 Decoded Outputs30 @ 15 V40@15V4.5-15.5 V16Low Power or Automotive ApplicationsCMOS+/- 2.4 mA @ 15 V

Similar products

HEF4017B links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.