The HEF4021B is an 8-bit static shift register (parallel-to-serial converter) with a synchronous serial data input (DS), a clock input (CP), an asynchronous active HIGH parallel load input (PL), eight asynchronous parallel data inputs (D0 to D7) and buffered parallel outputs from the last three stages (Q5 to Q7).
Each register stage is a D-type master-slave flip-flop with a set direct (SD) and clear direct (CD) input. Information on D0 to D7 is asynchronously loaded into the register while PL is HIGH, independent of CP and DS. When PL is LOW, data on DS is shifted into the first register position and all the data in the register is shifted one position to the right on the LOW-to-HIGH transition of CP. Schmitt trigger action makes the clock input highly tolerant of slower rise and fall times.
It operates over a recommended VDD power supply range of 3 V to 15 V referenced to VSS (usually ground). Unused inputs must be connected to VDD, VSS, or another input. It is also suitable for use over both the industrial (-40 Cel to +85 Cel) and automotive (-40 Cel to +125 Cel) temperature ranges.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| HEF4021BP | HEF4021BP,652 | 9332 776 30652 | Volume production | SOT38-4
(DIP16) | Bulk Pack, CECC | Standard Marking | |
| HEF4021BT | HEF4021BT,652 | 9333 727 40652 | Volume production | SOT109-1
(SO16) | Bulk Pack, CECC | Standard Marking | |
| HEF4021BT | HEF4021BT,653 | 9333 727 40653 | Volume production | SOT109-1
(SO16) | Reel Pack, SMD, 13", CECC | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| HEF4021BP | HEF4021BP,652 | HEF4021BP |
| Always Pb-free | 2,99 | 3,34E+08 | NA | |
| HEF4021BT | HEF4021BT,652 | HEF4021BT |
| week 12, 2005 | 2,99 | 3,34E+08 | 1 | |
| HEF4021BT | HEF4021BT,653 | HEF4021BT |
| week 12, 2005 | 2,99 | 3,34E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| HEF4021BP | 9332 776 30652 | HEF4021BP,652 | 0.2600 | NA | MOUSER ELECTRONICS | 510 | 11/20/2009 | Buy online | not available | |
| NA | NEWARK | 899 | 11/20/2009 | Buy online | ||||||
| NA | DIGI-KEY CORPORATION | 2,355 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 510 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 13,878 | 11/19/2009 | Buy online | ||||||
| NA | ARROW ELECTRONICS | 1,900 | 11/19/2009 | Buy online | ||||||
| ASIA | WPI | 250 | 25 | 11/19/2009 | Buy online | |||||
| HEF4021BT | 9333 727 40652 | HEF4021BT,652 | 0.2300 | NA | DIGI-KEY CORPORATION | 2,371 | 11/20/2009 | Buy online | not available | |
| NA | FUTURE ELECTRONICS | 196 | 11/19/2009 | Buy online | ||||||
| HEF4021BT | 9333 727 40653 | HEF4021BT,653 | 0.2300 | NA | MOUSER ELECTRONICS | 5,065 | 11/20/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 5,065 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 2,485 | 11/19/2009 | Buy online | ||||||
| ASIA | SACL - Hong Kong/China | yes | 2500 | 11/20/2009 | Buy online |
| Type number | Package | Description | Fmax(MHz) | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|---|
| HEF4021BP | SOT38-4
(DIP16) | 8-Bit Static Shift Register with Asynchronous Parallel Load Input | 40 @ 15 V | 40@15V | 4.5-15.5 V | 16 | Low Power or Automotive Applications | CMOS | +/- 2.4 mA @ 15 V |
| HEF4021BT | SOT109-1
(SO16) | 8-Bit Static Shift Register with Asynchronous Parallel Load Input | 40 @ 15 V | 40@15V | 4.5-15.5 V | 16 | Low Power or Automotive Applications | CMOS | +/- 2.4 mA @ 15 V |
Similar products
HEF4021B
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.