The HEF4021B is an 8-bit static shift register (parallel-to-serial converter) with a synchronous serial data input (DS ), a clock input (CP), an asynchronous active HIGH parallel load input (PL), eight asynchronous parallel data inputs (P0 to P7 ) and buffered parallel outputs from the last three stages (05 to O7 ).
Each register stage is a D-type master-slave flip-flop with a set direct/clear direct input. Information on P0 to P7 is asynchronously loaded into the register while PL is HIGH, independent of CP and DS. When PL is LOW, data on DS is shifted into the first register position and all the data in the register is shifted one position to the right on the LOW to HIGH transition of CP. Schmitt-trigger action in the clock input makes the circuit highly tolerant to slower clock rise and fall times.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| HEF4021BP | HEF4021BPN | 9332 776 30652 | Volume production | SOT38-4
(DIP16) | Bulk Pack, CECC | Standard Marking | HEF4021BP
| Always Pb-free |
| HEF4021BT | HEF4021BTD | 9333 727 40652 | Volume production | SOT109-1
(SO16) | Bulk Pack, CECC | Standard Marking | HEF4021BT
| week 12, 2005 |
| HEF4021BT | HEF4021BTD-T | 9333 727 40653 | Volume production | SOT109-1
(SO16) | Reel Pack, SMD, 13", CECC | Standard Marking | HEF4021BT
| week 12, 2005 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| HEF4021BP | 9332 776 30652 | 0.2600 | NA | MOUSER ELECTRONICS | 2,997 | 7/6/2008 | Buy online | Order samples |
| NA | FUTURE ELECTRONICS | 2,400 | 7/4/2008 | Buy online | ||||
| NA | DIGI-KEY CORPORATION | 1,881 | 6/29/2008 | Buy online | ||||
| NA | ARROW ELECTRONICS | 275 | 7/4/2008 | Buy online | ||||
| HEF4021BT | 9333 727 40652 | 0.2300 | NA | FUTURE ELECTRONICS | 4,440 | 7/4/2008 | Buy online | not available |
| NA | DIGI-KEY CORPORATION | 2,130 | 6/29/2008 | Buy online | ||||
| HEF4021BT | 9333 727 40653 | 0.2300 | NA | MOUSER ELECTRONICS | 2,500 | 7/6/2008 | Buy online | Order samples |
| Type number | Package | Description | Fmax(MHz) | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|---|
| HEF4021BP | SOT38-4
(DIP16) | 8-Bit Static Shift Register with Asynchronous Parallel Load Input | 40 @ 15 V | 40@15V | 4.5-15.5 V | 16 | Low Power or Automotive Applications | CMOS | +/- 2.4 mA @ 15 V |
| HEF4021BT | SOT109-1
(SO16) | 8-Bit Static Shift Register with Asynchronous Parallel Load Input | 40 @ 15 V | 40@15V | 4.5-15.5 V | 16 | Low Power or Automotive Applications | CMOS | +/- 2.4 mA @ 15 V |
HEF4021B links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.