NXP Semiconductors


Select site:

English

Datasheet

HEF4023B
(Product Specification)
01-Jan-95, 3 pages, 25 kB

Download all documentation

General description

The HEF4023B provides the positive triple 3-input NAND function. The outputs are fully buffered for highest noise immunity and pattern insensitivity of output impedance.

Features

  • Pin compatibility to the PCA82C200 stand-alone CAN controller
  • Electrical compatibility to the PCA82C200 stand-alone CAN controller
  • Software-compatibility mode to the PCA82C200 (BasicCAN mode is default)
  • Extended receive buffer (64-byte FIFO)
  • CAN 2.0B protocol compatibility (extended frame passive in PCA82C200 compatibility mode)
  • Supports 11-bit identifier as well as 29-bit identifier
  • Bit rates up to 1 Mbits/s
  • PeliCAN mode extensions:
    - Error counters with read/write access
    - Programmable error warning limit
    - Last error code register
    - Error interrupt for each CAN-bus error
    - Arbitration lost interrupt with detailed bit position
    - Single-shot transmission (no re-transmission)
    - Listen only mode (no acknowledge, no active error flags)
    - Hot plugging support (software driven bit rate detection)
    - Acceptance filter extension (4-byte code, 4-byte mask)
    - Reception of ?own? messages (self reception request)
  • 24 MHz clock frequency
  • Interfaces to a variety of microprocessors
  • Programmable CAN output driver configuration
  • Extended ambient temperature range (-40 to +125 °C).

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
HEC4023BTHEC4023BT9352 093 30112Volume productionSOT108-1
(SO14)
TubeStandard MarkingHEC4023BT
week 5, 2004
HEC4023BTHEC4023BT-T9352 093 30118Volume productionSOT108-1
(SO14)
Reel Pack, SMD, 13"Standard MarkingHEC4023BT
week 5, 2004
HEF4023BPHEF4023BPN9332 826 20652Volume productionSOT27-1
(DIP14)
Bulk Pack, CECCStandard MarkingHEF4023BP
Always Pb-free
HEF4023BTHEF4023BTD9333 727 60652Volume productionSOT108-1
(SO14)
Bulk Pack, CECCStandard MarkingHEF4023BT
week 5, 2004
HEF4023BTHEF4023BTD-T9333 727 60653Volume productionSOT108-1
(SO14)
Reel Pack, SMD, 13", CECCStandard MarkingHEF4023BT
week 5, 2004

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
HEC4023BT9352 093  30112  0.2100     not available
HEC4023BT9352 093  30118  0.2100      Order samples
HEF4023BP9332 826  20652  0.1800NADIGI-KEY CORPORATION2,7728/28/2008 Buy online Order samples
HEF4023BT9333 727  60652  0.1600NAARROW ELECTRONICS3,4208/27/2008 Buy online Order samples
   NAAVNET ELECTRONICS MARKETING2598/29/2008 Buy online  
   NADIGI-KEY CORPORATION1,1008/28/2008 Buy online  
HEF4023BT9333 727  60653  0.1600NAARROW ELECTRONICS2,5008/27/2008 Buy online Order samples
   NAMOUSER ELECTRONICS2,4388/29/2008 Buy online  

Applications

  • Telecom equipment
  • Portable instruments
  • Point-of-sale terminals.


Related applications
PDA - discretes focus
Transceiver board
Main CPU board

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
HEF4023BPSOT27-1
(DIP14)
Triple 3-Input NAND Gate 25@15V 4.5-15.5 V 14 Low Power or Automotive Applications CMOS +/- 2.4 mA
HEF4023BTSOT108-1
(SO14)
Triple 3-Input NAND Gate 25@15V 4.5-15.5 V 14 Low Power or Automotive Applications CMOS +/- 2.4 mA

Similar products

HEF4023B links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.