NXP Semiconductors


Select site:

English

HEF4030B

Selection guide

Datasheet

HEF4030B
(Product Specification)
01-Jan-95, 24 pages, 28 kB

Download all documentation

HEF4030B - Quadruple exclusive-OR gate

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The HEF4030B provides the positive quadruple exclusive-OR function. The outputs are fully buffered for highest noise immunity and pattern insensitivity of output impedance.

Features

  • Power Amplifier (PA) overall efficiency 45%
  • 35.5 dB gain
  • 0 dBm input power
  • Gain control range >55 dB
  • Integrated power sensor driver
  • Low output noise floor of PA < -129 dBm/Hz in GSM RX band
  • Wide operating temperature range -20 to +85 °C
  • LQFP 48 pin package
  • Compatible with power ramping controller PCA5075
  • Compatible with GSM RF transceiver SA1620.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
HEF4030BPHEF4030BP,6529332 827 40652Volume productionSOT27-1
(DIP14)
Bulk Pack, CECCStandard Marking
HEF4030BTHEF4030BT,6529333 728 20652Volume productionSOT108Bulk Pack, CECCStandard Marking
HEF4030BTHEF4030BT,6539333 728 20653Volume productionSOT108Reel Pack, SMD, 13", CECCStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
HEF4030BPHEF4030BP,652HEF4030BP
Always Pb-free 2,993,34E+08NA
HEF4030BTHEF4030BT,652HEF4030BT
week 13, 2005 2,993,34E+081
HEF4030BTHEF4030BT,653HEF4030BT
week 13, 2005 2,993,34E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
HEF4030BP9332 827 40652  HEF4030BP,652  0.2400NAARROW ELECTRONICS2,645 11/6/2009Buy onlinenot available
    NAFUTURE ELECTRONICS1,000 11/7/2009Buy online 
HEF4030BT9333 728 20652  HEF4030BT,652  0.1900NAARROW ELECTRONICS114 11/6/2009Buy onlinenot available
    NADIGI-KEY CORPORATION1,184 11/6/2009Buy online 
HEF4030BT9333 728 20653  HEF4030BT,653  0.1900      not available

Applications

  • 880 to 915 MHz hand-held transceivers for E-GSM applications
  • 900 MHz TDMA systems.


Related applications
Transceiver board
Main CPU board

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
HEF4030BPSOT27-1
(DIP14)
Quad EXCLUSIVE-OR Gate30@15V4.5-15.5 V14Low Power or Automotive ApplicationsCMOS+/- 2.4 mA @ 15 V
HEF4030BTSOT108
Quad EXCLUSIVE-OR Gate30@15V4.5-15.5 V14Low Power or Automotive ApplicationsCMOS+/- 2.4 mA @ 15 V


Similar products
HEF4030B links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.