NXP Semiconductors


Select site:

English

General description

The HEF40373B is an 8-bit transparent latch with 3-state buffered outputs. The output stages have high current output capability suitable for driving highly capacitive loads. The latch outputs follow the data inputs when the latch enable (E) is HIGH. When E is LOW, the data that meets the set-up times is latched. The 3-state outputs are controlled by the output enable input EO. A HIGH on EO causes the outputs to assume a high impedance OFF-state. The device features hysteresis on the E input to improve noise rejection.
Schmitt-trigger action in the E input makes the circuit highly tolerant to slower input rise and fall times.

The HEF40373B is pin and functionally compatible with the TTL ?373? device.
Supply voltage range: 3 to 15 V.

Features

  • Power Amplifier (PA) overall efficiency 45%
  • 35.5 dB gain
  • 0 dBm input power
  • Gain control range >55 dB
  • Integrated power sensor driver
  • Low output noise floor of PA < -129 dBm/Hz in GSM RX band
  • Wide operating temperature range -20 to +85 °C
  • LQFP 48 pin package
  • Compatible with power ramping controller PCA5075
  • Compatible with GSM RF transceiver SA1620.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
HEF40373BPHEF40373BPN9335 672 10652Volume productionSOT146-1
(DIP20)
Bulk Pack, CECCStandard MarkingHEF40373BP
Always Pb-free
HEF40373BTHEF40373BTD9336 387 00652Volume productionSOT163-1
(SO20)
Bulk Pack, CECCStandard MarkingHEF40373BT
week 30, 2004
HEF40373BTHEF40373BTD-T9336 387 00653Volume productionSOT163-1
(SO20)
Reel Pack, SMD, 13", CECCStandard MarkingHEF40373BT
week 30, 2004

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
HEF40373BP9335 672  10652  0.8800      Order samples
HEF40373BT9336 387  00652  0.8800     not available
HEF40373BT9336 387  00653  0.8800      Order samples

Applications

  • 880 to 915 MHz hand-held transceivers for E-GSM applications
  • 900 MHz TDMA systems.


Related applications
Low / mid-range analog CRT TV (TV200)
Highly featured analog CRT TV (TV210)
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
HEF40373BPSOT146-1
(DIP20)
Octal D-Type Transparent Latch (3-State) 40@15V 4.5-15.5 V 20 Low Power or Automotive Applications CMOS -50/+62 mA
HEF40373BTSOT163-1
(SO20)
Octal D-Type Transparent Latch (3-State) 40@15V 4.5-15.5 V 20 Low Power or Automotive Applications CMOS -50/+62 mA

Similar products

HEF40373B links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.