NXP Semiconductors


Select site:

English

Datasheet

HEF4040B
(Product Specification)
01-Jan-95, 24 pages, 42 kB

Download all documentation

General description

The HEF4040B is a 12-stage binary ripple counter with a clock input (CP), an overriding asynchronous master reset input (MR) and twelve fully buffered outputs (O0 to O11 ). The counter advances on the HIGH to LOW transition of CP. A HIGH on MR clears all counter stages and forces all outputs LOW, independent of CP. Each counter stage is a static toggle flip-flop. Schmitt-trigger action in the clock input makes the circuit highly tolerant to slower clock rise and fall times.

Features

  • Data and clock recovery up to 2.5 Gbits/s (STM1/OC3, STM4/OC12 and STM16/OC48)
  • Differential data input with 2.5 mV peak-to-peak typical sensitivity
  • Differential CML (Current-Mode Logic) data and clock outputs with 50 W driving capability
  • Adjustable CML output level
  • Loop mode for system testing
  • BER related LOS detection
  • Few external components needed
  • LQFP48 plastic package
  • Power dissipation typical 350 mW
  • Single supply voltage.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
HEC4040BTHEC4040BT9352 497 30112Volume productionSOT109-1
(SO16)
TubeStandard MarkingHEC4040BT
week 6, 2004
HEC4040BTHEC4040BT-T9352 497 30118Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard MarkingHEC4040BT
week 6, 2004
HEF4040BPHEF4040BPN9332 827 50652Volume productionSOT38-4
(DIP16)
Bulk Pack, CECCStandard MarkingHEF4040BP
Always Pb-free
HEF4040BTHEF4040BTD-T9333 728 50653Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13", CECCStandard MarkingHEF4040BT
week 12, 2005
HEF4040BTHEF4040BTD9333 728 50652Volume productionSOT109-1
(SO16)
Bulk Pack, CECCStandard MarkingHEF4040BT
week 12, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
HEC4040BT9352 497  30112  0.2800     not available
HEC4040BT9352 497  30118  0.2800      Order samples
HEF4040BP9332 827  50652  0.2400ASIAWPI25010/12/2008 Buy online Order samples
   NAARROW ELECTRONICS5,50010/10/2008 Buy online  
   NAAVNET ELECTRONICS MARKETING1,77610/11/2008 Buy online  
   NADIGI-KEY CORPORATION42610/11/2008 Buy online  
   NAFUTURE ELECTRONICS- NORTH AMER4,66310/10/2008 Buy online  
   NAMOUSER ELECTRONICS48810/10/2008 Buy online  
HEF4040BT9333 728  50653  0.2400NAARROW ELECTRONICS2,50010/10/2008 Buy online Order samples
   NAFUTURE ELECTRONICS- NORTH AMER17,89210/10/2008 Buy online  
   NAMOUSER ELECTRONICS2,36210/10/2008 Buy online  
HEF4040BT9333 728  50652  0.2400NAARROW ELECTRONICS2,05010/10/2008 Buy online not available
   NADIGI-KEY CORPORATION3,08310/11/2008 Buy online  

Applications

  • Data and clock recovery in STM1/OC3, STM4/OC12 and STM16/OC48 transmission systems (up to 2.5 Gbits/s).

Parametrics/similar products

Type numberPackageDescriptionFmax(MHz)Propagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
HEF4040BPSOT38-4
(DIP16)
12-Stage Binary Counter50 @ 15 V35@15V4.5-15.5 V16Low Power or Automotive ApplicationsCMOS+/- 2.4 mA @ 15 V
HEF4040BTSOT109-1
(SO16)
12-Stage Binary Counter50 @ 15 V35@15V4.5-15.5 V16Low Power or Automotive ApplicationsCMOS+/- 2.4 mA @ 15 V

Similar products

HEF4040B links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.