NXP Semiconductors


Select site:

English

HEF4043B.pdf

Selection guide

Datasheet

(Product Specification)
v.9, 16-Dec-09, 13 pages, 131 kB

Download all documentation

Quad R/S latch with 3-state outputs

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The HEF4043B is a quad R/S latch with 3-state outputs with a common output enable input (OE). Each latch has an active HIGH set input (1S to 4S), an active HIGH reset input (1R to 4R) and an active HIGH 3-state output (1Q to 4Q).

When OE is HIGH, the latch output (nQ) is determined by the nR and nS inputs as shown in Table 3. When OE is LOW, the latch outputs are in the high impedance OFF-state. OE does not affect the state of the latch. The high impedance off-state feature allows common bussing of the outputs.

It operates over a recommended VDD power supply range of 3 V to 15 V referenced to VSS (usually ground). Unused inputs must be connected to VDD, VSS, or another input. It is also suitable for use over the industrial (-40 ℃ to +85 ℃) temperature range.

Features

  • Fully static operation
  • 5 V, 10 V, and 15 V parametric ratings
  • Standardized symmetrical output characteristics
  • Operates across the full industrial temperature range -40 ℃ to +85 ℃
  • Complies with JEDEC standard JESD 13-B

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
HEF4043BPHEF4043BP,6529332 966 70652Volume productionSOT38-4
(DIP16)
Bulk Pack, CECCStandard Marking
HEF4043BTHEF4043BT,6529333 728 80652Volume productionSOT109-1
(SO16)
Bulk Pack, CECCStandard Marking
HEF4043BTHEF4043BT,6539333 728 80653Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13", CECCStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
HEF4043BPHEF4043BP,652HEF4043BP
Always Pb-free 2,993,34E+08NA
HEF4043BTHEF4043BT,652HEF4043BT
week 6, 2004 2,993,34E+081
HEF4043BTHEF4043BT,653HEF4043BT
week 6, 2004 2,993,34E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
HEF4043BP9332 966 70652  HEF4043BP,652  0.2600NANEWARK858 3/15/2010Buy onlinenot available
    NAARROW ELECTRONICS652 3/15/2010Buy online 
    EUFARNELL891 3/15/2010Buy online 
    JAPANCHIP ONE STOPno 03/16/2010Buy online 
HEF4043BT9333 728 80652  HEF4043BT,652  0.2600JAPANCHIP ONE STOPno 03/16/2010Buy onlinenot available
HEF4043BT9333 728 80653  HEF4043BT,653  0.2600JAPANCHIP ONE STOPno 03/16/2010Buy onlinenot available

Applications

  • Four-bit storage with output enable

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
HEF4043BPSOT38-4
(DIP16)
Quad R/S Latch with Active HIGH Set and Reset Inputs (3-State)25@15V4.5-15.5 V16Low Power or Automotive ApplicationsCMOS+/- 2.4 mA @ 15 V
HEF4043BTSOT109-1
(SO16)
Quad R/S Latch with Active HIGH Set and Reset Inputs (3-State)25@15V4.5-15.5 V16Low Power or Automotive ApplicationsCMOS+/- 2.4 mA @ 15 V


Similar products
HEF4043B.pdf links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.