NXP Semiconductors


Select site:

English

General description

The HEF4043B is a quadruple R/S latch with 3-state outputs with a common output enable input (EO). Each latch has an active HIGH set input (S0 to S3 ), an active HIGH reset input (R0 to R3) and an active HIGH 3-state output (O0 to O3 ).

When EO is HIGH, the state of the latch output (On ) can be determined from the function table below. When EO is LOW, the latch outputs are in the high impedance OFF-state. EO does not affect the state of the latch.

The high impedance off-state feature allows common busing of the outputs.

Features

  • Direct interface to C-MOS, TTL, etc.
  • High-speed switching
  • No secondary breakdown.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
HEF4043BPHEF4043BPN9332 966 70652Volume productionSOT38-4
(DIP16)
Bulk Pack, CECCStandard MarkingHEF4043BP
Always Pb-free
HEF4043BTHEF4043BTD9333 728 80652Volume productionSOT109-1
(SO16)
Bulk Pack, CECCStandard MarkingHEF4043BT
week 6, 2004
HEF4043BTHEF4043BTD-T9333 728 80653Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13", CECCStandard MarkingHEF4043BT
week 6, 2004

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
HEF4043BP9332 966  70652  0.2600      Order samples
HEF4043BT9333 728  80652  0.2600      Order samples
HEF4043BT9333 728  80653  0.2600      Order samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
HEF4043BPSOT38-4
(DIP16)
Quad R/S Latch with Active HIGH Set and Reset Inputs (3-State) 25@15V 4.5-15.5 V 16 Low Power or Automotive Applications CMOS +/- 2.4 mA @ 15 V
HEF4043BTSOT109-1
(SO16)
Quad R/S Latch with Active HIGH Set and Reset Inputs (3-State) 25@15V 4.5-15.5 V 16 Low Power or Automotive Applications CMOS +/- 2.4 mA @ 15 V

Similar products

HEF4043B links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.