The HEF4044B is a quadruple R/S latch with 3-state outputs with a common output enable input (EO). Each latch has an active LOW set input (S0 to S3 ), an active LOW reset input (R0 to R3 ) and an active HIGH 3-state output (O0 to O3 ).
When EO is HIGH, the state of the latch output (On ) can be determined from the function table below. When EO is LOW, the latch outputs are in the high impedance OFF-state. EO does not affect the state of the latch.
The high impedance off-state feature allows common busing of the outputs.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| HEF4044BP | HEF4044BPN | 9332 966 80652 | Volume production | SOT38-4
(DIP16) | Bulk Pack, CECC | Standard Marking | HEF4044BP
| Always Pb-free |
| HEF4044BT | HEF4044BTD | 9333 728 90652 | Volume production | SOT109-1
(SO16) | Bulk Pack, CECC | Standard Marking | HEF4044BT
| week 6, 2004 |
| HEF4044BT | HEF4044BTD-T | 9333 728 90653 | Volume production | SOT109-1
(SO16) | Reel Pack, SMD, 13", CECC | Standard Marking | HEF4044BT
| week 6, 2004 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| HEF4044BP | 9332 966 80652 | 0.2500 | NA | ARROW ELECTRONICS | 1,812 | 8/5/2008 | Buy online | Order samples |
| HEF4044BT | 9333 728 90652 | 0.2400 | NA | DIGI-KEY CORPORATION | 322 | 8/5/2008 | Buy online | Order samples |
| NA | FUTURE ELECTRONICS | 482 | 8/5/2008 | Buy online | ||||
| HEF4044BT | 9333 728 90653 | 0.2400 | NA | MOUSER ELECTRONICS | 2,412 | 8/4/2008 | Buy online | Order samples |
Related applications
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| HEF4044BP | SOT38-4
(DIP16) | Quad R/S Latch with Active LOW Set and Reset Inputs (3-State) | 30@15V | 4.5-15.5 V | 16 | Low Power or Automotive Applications | CMOS | +/- 2.4 mA |
| HEF4044BT | SOT109-1
(SO16) | Quad R/S Latch with Active LOW Set and Reset Inputs (3-State) | 30@15V | 4.5-15.5 V | 16 | Low Power or Automotive Applications | CMOS | +/- 2.4 mA |
HEF4044B links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.