NXP Semiconductors


Select site:

English

HEF4049B

Selection guide

Datasheet

HEF4049B
(Product Specification)
25-Mar-09, 11 pages, 74 kB

Download all documentation

HEF4049B - Hex inverting buffers

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The HEF4049B provides six inverting buffers with high current output capability suitable for driving TTL or high capacitive loads. Since input voltages in excess of the buffers' supply voltage are permitted, the buffers may also be used to convert logic levels of up to 15 V to standard TTL levels. Their guaranteed fan-out into common bipolar logic elements is shown in Table 3.

It operates over a recommended VDD power supply range of 3 V to 15 V referenced to VSS (usually ground). Unused inputs must be connected to VDD, VSS, or another input. It is also suitable for use over the industrial (-40 Cel to +85 Cel) temperature range.

Features

  • Accepts input voltages in excess of the supply voltage
  • Fully static operation
  • 5 V, 10 V, and 15 V parametric ratings
  • Standardized symmetrical output characteristics
  • Operates across the full industrial temperature range -40 Cel to +85 Cel
  • Complies with JEDEC standard JESD 13-B
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
HEF4049BPHEF4049BP,6529332 776 50652Volume productionSOT38-4
(DIP16)
Bulk Pack, CECCStandard Marking
HEF4049BTHEF4049BT,6529333 729 20652Volume productionSOT109Bulk Pack, CECCStandard Marking
HEF4049BTHEF4049BT,6539333 729 20653Volume productionSOT109Reel Pack, SMD, 13", CECCStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
HEF4049BPHEF4049BP,652HEF4049BP
Always Pb-free 2,993,34E+08NA
HEF4049BTHEF4049BT,652HEF4049BT
week 12, 2005 2,993,34E+081
HEF4049BTHEF4049BT,653HEF4049BT
week 12, 2005 2,993,34E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
HEF4049BP9332 776 50652  HEF4049BP,652  0.2100NAARROW ELECTRONICS7,917 11/6/2009Buy onlineOrder samples
    ASIAWPI2502511/06/2009Buy online 
    NADIGI-KEY CORPORATION1,385 11/6/2009Buy online 
    NAMOUSER ELECTRONICS1,359 11/6/2009Buy online 
    NAFUTURE ELECTRONICS77,705 11/7/2009Buy online 
    NAAVNET ELECTRONICS MARKETING1,950 11/6/2009Buy online 
HEF4049BT9333 729 20652  HEF4049BT,652  0.2100NAARROW ELECTRONICS1,550 11/6/2009Buy onlinenot available
    NADIGI-KEY CORPORATION1,213 11/6/2009Buy online 
    NAFUTURE ELECTRONICS10,155 11/7/2009Buy online 
    NAAVNET ELECTRONICS MARKETING1,000 11/6/2009Buy online 
HEF4049BT9333 729 20653  HEF4049BT,653  0.2100NAMOUSER ELECTRONICS3,338 11/6/2009Buy onlinenot available
    NAFUTURE ELECTRONICS22,000 11/7/2009Buy online 
    NAAVNET ELECTRONICS MARKETING5,000 11/6/2009Buy online 

Applications

  • LOCMOS (Local Oxidation CMOS) to DTL/TTL converter
  • HIGH sink current for driving two TTL loads
  • HIGH-to-LOW level logic conversion


Related applications
Intelligent washing machine
Transceiver board
Main CPU board

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
HEF4049BPSOT38-4
(DIP16)
Buffer; Inverting40@15V4.5-15.5 V16Low Power or Automotive ApplicationsCMOS-3/+20 mA @ 15 V
HEF4049BTSOT109
Buffer; Inverting40@15V4.5-15.5 V16Low Power or Automotive ApplicationsCMOS-3/+20 mA @ 15 V


Similar products
HEF4049B links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.