NXP Semiconductors


Select site:

English

HEF4050B

Selection guide

Datasheet

HEF4050B
(Product Specification)
11-Nov-08, 11 pages, 73 kB

Download all documentation

General description

The HEF4050B provides six non-inverting buffers with high current output capability suitable for driving TTL or high capacitive loads. Since input voltages in excess of the buffers' supply voltage are permitted, the buffers may also be used to convert logic levels of up to 15 V to standard TTL levels. Their guaranteed fan-out into common bipolar logic elements is shown in Table 3.

It operates over a recommended VDD power supply range of 3 V to 15 V referenced to VSS (usually ground). Unused inputs must be connected to VDD, VSS, or another input. It is also suitable for use over the industrial (-40 Cel to +85 Cel) temperature range.

Features

  • Accepts input voltages in excess of the supply voltage
  • Fully static operation
  • 5 V, 10 V, and 15 V parametric ratings
  • Standardized symmetrical output characteristics
  • Operates across the full industrial temperature range -40 Cel to +85 Cel
  • Complies with JEDEC standard JESD 13-B
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
HEF4050BPHEF4050BP,6529332 827 60652Volume productionSOT38-4
(DIP16)
Bulk Pack, CECCStandard MarkingHEF4050BP
Always Pb-free
HEF4050BTHEF4050BT,6529333 729 30652Volume productionSOT109-1
(SO16)
Bulk Pack, CECCStandard MarkingHEF4050BT
week 6, 2004
HEF4050BTHEF4050BT,6539333 729 30653Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13", CECCStandard MarkingHEF4050BT
week 6, 2004

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
HEF4050BP9332 827 60652  HEF4050BP,652  0.2100NADIGI-KEY CORPORATION1,458 7/3/2009Buy onlinenot available
    NAFUTURE ELECTRONICS6,991 7/3/2009Buy online 
    NAAVNET ELECTRONICS MARKETING6,000 7/2/2009Buy online 
HEF4050BT9333 729 30652  HEF4050BT,652  0.2100NADIGI-KEY CORPORATION3,034 7/3/2009Buy onlinenot available
    NAFUTURE ELECTRONICS5,920 7/3/2009Buy online 
HEF4050BT9333 729 30653  HEF4050BT,653  0.2100NAMOUSER ELECTRONICS2,401 7/3/2009Buy onlinenot available

Applications

  • LOCMOS (Local Oxidation CMOS) to DTL/TTL converter
  • HIGH sink current for driving two TTL loads
  • HIGH-to-LOW level logic conversion

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
HEF4050BPSOT38-4
(DIP16)
Buffer; Non-Inverting40@15V4.5-15.5 V16Low Power or Automotive ApplicationsCMOS-3/+20 mA @ 15 V
HEF4050BTSOT109-1
(SO16)
Buffer; Non-Inverting40@15V4.5-15.5 V16Low Power or Automotive ApplicationsCMOS-3/+20 mA @ 15 V


Similar products
HEF4050B links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.