NXP Semiconductors


Select site:

English

HEF4052B

Selection guide

Datasheet

HEF4052B
(Product Specification)
01-Jan-95, 9 pages, 117 kB

Download all documentation

HEF4052B - Dual 4-channel analogue multiplexer/demultiplexer

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The HEF4052B is a dual 4-channel analogue multiplexer/demultiplexer with common channel select logic. Each multiplexer/demultiplexer has four independent inputs/outputs (Y0 to Y3 ) and a common input/output (Z). The common channel select logic includes two address inputs (A0 and A1 ) and an active LOW enable input (E).

Both multiplexers/demultiplexers contain four bidirectional analogue switches, each with one side connected to an independent input/output (Y0 to Y3 ) and the other side connected to a common input/output (Z).

With E LOW, one of the four switches is selected (low impedance ON-state) by A0 and A1 . With E HIGH, all switches are in the high impedance OFF-state, independent of A0 and A1 . VDD and VSS are the supply voltage connections for the digital control inputs (A0 ,A1 and E). The VDD to VSS range is 3 to 15 V. The analogue inputs/outputs (Y0 to Y3 , and Z) can swing between VDD as a positive limit and VEE as a negative limit. VDD - VEE may not exceed 15 V.

For operation as a digital multiplexer/demultiplexer, VEE is connected to VSS (typically ground).

Features

  • Requires very few external components
  • High output power
  • Fixed gain
  • Good ripple rejection
  • Mute/standby switch
  • AC and DC short-circuit safe to ground and VP
  • Thermally protected
  • Reverse polarity safe
  • Capability to handle high energy on outputs (VP =0 V)
  • No switch-on/switch-off plop
  • Electrostatic discharge protection.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
HEF4052BPHEF4052BP,6529332 824 30652Volume productionSOT38-4
(DIP16)
Bulk Pack, CECCStandard Marking
HEF4052BTHEF4052BT,6539333 729 50653Volume productionSOT109Reel Pack, SMD, 13", CECCStandard Marking
HEF4052BTHEF4052BT,0139333 729 50013Volume productionSOT109Reel Pack 13", 180 degree turnedStandard Marking
HEF4052BTHEF4052BT,6529333 729 50652Volume productionSOT109Bulk Pack, CECCStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
HEF4052BPHEF4052BP,652HEF4052BP
Always Pb-free 2,993,34E+08NA
HEF4052BTHEF4052BT,653HEF4052BT
week 30, 2004 2,993,34E+081
HEF4052BTHEF4052BT,013HEF4052BT
week 30, 2004 2,993,34E+081
HEF4052BTHEF4052BT,652HEF4052BT
week 30, 2004 2,993,34E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
HEF4052BP9332 824 30652  HEF4052BP,652  0.2300NAARROW ELECTRONICS943 11/6/2009Buy onlinenot available
    ASIAWPI2502511/07/2009Buy online 
    NADIGI-KEY CORPORATION2,619 11/7/2009Buy online 
    NAMOUSER ELECTRONICS1,138 11/7/2009Buy online 
    NAFUTURE ELECTRONICS14,700 11/7/2009Buy online 
HEF4052BT9333 729 50653  HEF4052BT,653  0.2100ASIAWPI5,000250011/07/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS696 11/7/2009Buy online 
    NAFUTURE ELECTRONICS1,085 11/7/2009Buy online 
    NAAVNET ELECTRONICS MARKETING5,000 11/7/2009Buy online 
HEF4052BT9333 729 50013  HEF4052BT,013        not available
HEF4052BT9333 729 50652  HEF4052BT,652  0.2100NAARROW ELECTRONICS3,866 11/6/2009Buy onlinenot available
    NADIGI-KEY CORPORATION4,984 11/7/2009Buy online 
    NAFUTURE ELECTRONICS11,668 11/7/2009Buy online 
    NAAVNET ELECTRONICS MARKETING1,246 11/7/2009Buy online 

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching Levels
HEF4052BPSOT38-4
(DIP16)
Dual 4-Channel Analog Multiplexer/Demultiplexer5@15V4.5-15.5 V16Low Power or Automotive ApplicationsCMOS
HEF4052BTSOT109
Dual 4-Channel Analog Multiplexer/Demultiplexer5@15V4.5-15.5 V16Low Power or Automotive ApplicationsCMOS


Similar products
HEF4052B links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.